5-axis clamping system for grid plate, mild steel (41000)

5-axis clamping system for grid plate, mild steel (41000)
· Optimum accessibility to the workpiece

· Positive clamping without pre-embossing

· Height 175 mm (extendable up to 250 mm)

· Clamping width from 22 to 236 mm (extendable)

· High clamping force on the workpiece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41000-4012175
41000-5012175
41000-5016175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B2 B1 D K=grid spacing A A1 Weight (ERP)
(kg)

3,029.10 €

1 4 Days 1241481240x40 (M12)4016025.0950

3,067.74 €

1 4 Days 1141381250x50 (M12)5015025.7500

3,067.74 €

1 4 Days 1101341650x50 (M16)5015025.2650

Loading...

  1. 1

Basic information

Main material mild steel Component material steel B 190
Item 5-Axis Clamping System Version 1 for grid plate Clamping force max.(kN) 42
H=Clamping height 175 * RoHS yes

Tech Support