Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42201-12500
Main material | high carbon steel | Form | A | Form definition | without rotation lock |
---|---|---|---|---|---|
Item | 5-Axis Basic Module | Product type | without foot | Surface finish body | oxidised |
Version 1 | UNILOCK | Version 2 | double clamp | D=diameter | 80 |
H=Height | 125 | SW | 6 | Tightening torque max.(Nm) | 15 |
Size | SYSTEM SIZE 80MM | Holding force F(kN) | 50 | Retraction force(kN) | 15 |
RoHS | false | PL Edelstahl | false | Weight (ERP)(kg) | 4.5000 |
This page is 5-axis basic module UNILOCK system size 80mm, without foot, double clamp (42201), part number 42201-12500.
You can find the detail information about specifications and dimensions on part number 42201-12500.