Side clamp, carbon steel (04575)

Side clamp, carbon steel (04575)
· Workpiece clamping with positive down force

· Clamping jaws hardened

· Threaded pins prevent backwards slippage during the clamping process

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04575-080400
04575-100500
04575-120600
04575-160800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length B=Width C=height D E F F=Retaining force
(N)
G H J K L M N P R Tightening torque
(Nm)
Weight (ERP)
(kg)

285.38 €

1 4 Days 4050402063515000105.312218.53262.5M8 x 35M4x10250.3296

321.06 €

1 4 Days 5065502584527000127.11627114074M10 x 40M4x12500.6980

447.12 €

1 4 Days 607060301050380001582031134891M12 x 50M5x15901.0380

535.44 €

1 4 Days 809080401565460002010.225391764115M16 x 60M6x201302.4000

Loading...

  1. 1

Basic information

Main material high carbon steel Component material tool steel Item Side Clamp
Surface finish body black oxidised Actuation screw Application blanks
Kind of fastening elongated hole RoHS true

Tech Support