Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
33227-05-105 |
33227-05-106 |
33227-05-108 |
33227-05-110 |
33227-05-112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Thread | |
---|---|---|---|---|---|
275.08 € | 1 | 4 Days | M5 | ||
275.08 € | 1 | 4 Days | M6 | ||
275.08 € | 1 | 4 Days | M8 | ||
275.08 € | 1 | 4 Days | M10 | ||
275.08 € | 1 | 4 Days | M12 |
Loading...
Main material | Aluminium | Component material | Stainless steel | Item | Quick-action clamps |
---|---|---|---|---|---|
Form | A | Form definition | With fastening screw | Surface finish body | Hard-coated |
B=Width(mm) | 60 | D=diameter(mm) | 59 | D2(mm) | 24 |
H=Height(mm) | 23.5 | H1(mm) | 30 | L=Length(mm) | 53.5 |
L1(mm) | 77.5 | L2(mm) | 84.5 | RoHS | No |
PL Edelstahl | Yes | Weight (ERP)(kg) | 0.4000 |