Configure
  • Clamping force(N)
  • B(mm)
  • D(mm)
  • D1(mm)
  • D2(mm)
  • D3(mm)
  • D4(mm)
  • D5(mm)
  • D7(mm)
  • D8(mm)
  • D9(mm)
  • E(mm)
  • E1(mm)
  • H(mm)
  • H1(mm)
  • H2(mm)
  • H3(mm)
  • H4(mm)
  • H5(mm)
  • S(mm)
  • T(mm)
  • T1(mm)
  • T2(mm)
  • T3(mm)
  • Tightening torque max.(Nm)
  • Est. shipping days
    • All
    • Within 4 working days

Clamping collets machinable (03166)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Clamping force

(N)

B

(mm)

D

(mm)

D1

(mm)

D2

(mm)

D3

(mm)

D4

(mm)

D5

(mm)

D6

(mm)

D7

(mm)

D8

(mm)

D9

(mm)

E

(mm)

E1

(mm)

H

(mm)

H1

(mm)

H2

(mm)

H3

(mm)

H4

(mm)

H5

(mm)

S

(mm)

T

(mm)

T1

(mm)

T2

(mm)

T3

(mm)

Tightening torque max.

(Nm)

Weight (ERP)

(kg)

Minimum order quantity
4000
8
65
70
28
19
6
42
M8x15
18
M4
M6
15
26
59.5
12
39
34.5
47
25
4
10
5
6
13
60
1.1630
1 pieces
6000
10
90
95
42
23
8
60
M10x20
22
M5
M8
17
36
72.5
14
46
38.5
57
28
6
15
7
8
15
100
2.6500
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
576.84 €
( 686.44 € )
4 working days
731.40 €
( 870.37 € )
4 working days

More Information

Basic information

· Mechanical actuation

· For clamping workpieces with asymmetrical contours

· For mounting in own fixtures and clamping systems

· High repeat accuracy