Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41510-20-05040001 |
41510-20-05040002 |
41510-20-05050001 |
41510-20-05050002 |
41510-20-05060001 |
41510-20-05060002 |
41510-20-05070001 |
41510-20-05070002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 1 | L=Length | L4 | L5 | L6 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
2,121.06 € | 1 | 4 Days | smooth | 400 | 300 | - | - | 7.1000 | ||
2,344.62 € | 1 | 4 Days | serrated | 400 | 300 | - | - | 7.1000 | ||
2,377.74 € | 1 | 4 Days | smooth | 500 | 400 | - | - | 8.5000 | ||
2,601.30 € | 1 | 4 Days | serrated | 500 | 400 | - | - | 8.5000 | ||
2,524.02 € | 1 | 4 Days | smooth | 600 | 400 | 500 | - | 9.8000 | ||
2,747.58 € | 1 | 4 Days | serrated | 600 | 400 | 500 | - | 9.8000 | ||
2,697.90 € | 1 | 4 Days | smooth | 700 | 400 | 560 | 600 | 11.1000 | ||
2,921.46 € | 1 | 4 Days | serrated | 700 | 400 | 560 | 600 | 11.1000 |
Loading...
Main material | tool steel | Item | Multiple Clamping System | Surface finish body | hardened and ground |
---|---|---|---|---|---|
B=Width | 50 | D=bore | 25 | D1 | 12 |
D2 | 20 | D3 | 16 | D4 | 17.5 |
D5 | 11 | D6=Thread | M5 | D7 | M6 |
F Socket head screw DIN 912 | M10x30 | G cap screw DIN 912 | M12x25 | H=Height | 75 |
H1 | 50 | H2 | 25 | H3 | 12 |
H4 | 16 | L max. | 70 | L min. | 64 |
L1 | 96 | L2 | 200 | L3 | 288 |
L7 | 30 | NK = Quatity Wedge clamp | 4 | NF = Quantity Fixed jaw | 1 |
NW = Quantity Workpieces | 4 | Z cap screw DIN 912 | M12x30 | RoHS | false |
PL Edelstahl | true |