Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42779-99560
Main material | mild steel | Item | Clamping module | Form definition | without rotation lock |
---|---|---|---|---|---|
Surface finish body | case-hardened and ground | Version 1 | UNILOCK | Version 2 | ASM 99 |
D | 99 | G | M4x10.5 | G1 | M6 |
G3 | M5 | H | 56 | H1 | 39 |
H2 | 11.3 | H3 | 26 | L | 30 |
Operating pressure bar | 6 | Retraction force with turbo(kN) | 18 | RoHS | false |
PL Edelstahl | true | Weight (ERP)(kg) | 2.5000 |
This page is Clamping module UNILOCK, ASM 99, without rotation lock, mild steel case-hardened and ground (42779), part number 42779-99560.
You can find the detail information about specifications and dimensions on part number 42779-99560.