Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42780-15-176390
Main material | mild steel | Item | Clamping module | Form | A |
---|---|---|---|---|---|
Form definition | without rotation lock | Surface finish body | hardened and ground | Version 1 | UNILOCK |
Version 2 | ESM 176 | D=outside diameter | 176 | D1 | 138 |
H=Height | 39 | H1 | 20.8 | Operating pressure bar | 6 |
Retraction force with turbo(kN) | 40 | PL Edelstahl | true | Weight (ERP)(kg) | 7.8500 |
This page is Clamping module UNILOCK, ESM 176, form A without rotation lock mild steel (42780), part number 42780-15-176390.
You can find the detail information about specifications and dimensions on part number 42780-15-176390.