Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42780-40-11075391
Main material | Mild steel | Item | Clamping module | Form definition | With rotation lock |
---|---|---|---|---|---|
Surface finish body | Case-hardened and ground | Version 1 | UNILOCK | Version 2 | EGM 110-75 |
B(mm) | 75 | B1(mm) | 56 | B2(mm) | 20 |
B3(mm) | 32.5 | B4(mm) | 12.05 | D(mm) | 10 |
G | M8 | G1 | M7 | H(mm) | 61 |
H1(mm) | 39 | H2(mm) | 5 | H3(mm) | 16 |
H4(mm) | 14 | L(mm) | 110 | L1(mm) | 80 |
L2(mm) | 32 | L3(mm) | 49.8 | L4(mm) | 56 |
Operating pressure bar | 6 | Retraction force with turbo(kN) | 14 | RoHS | No |
PL Edelstahl | Yes | Weight (ERP)(kg) | 2.7000 |
This page is UNILOCK clamping module EGM 110-75 (42780-40), part number 42780-40-11075391.
You can find the detail information about specifications and dimensions on part number 42780-40-11075391.