Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41501-0500412
Main material | Mild steel | Surface finish body | Hardened and phosphated | Item | Wedge clamp |
---|---|---|---|---|---|
Form | D | Form definition | With machining allowance | Version 1 | Double sided |
B=Width(mm) | 50 | B1(mm) | 30 | C hole for DIN 912 cap screw | M12 |
D Internal thread | M5 | H=Height(mm) | 25 | H1(mm) | 12.5 |
H3(mm) | 3.5 | L max.(mm) | 60.5 | L min.(mm) | 54.5 |
Clamping force max.(kN) | 30 | Tightening torque max.(Nm) | 85 | Z cap screw DIN 912 | M12x25 |
RoHS | Yes | PL Edelstahl | No | Weight (ERP)(kg) | 0.4500 |
This page is Wedge clamps, Form D, with machining allowance (41501), part number 41501-0500412.
You can find the detail information about specifications and dimensions on part number 41501-0500412.