Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
42208-10-140320308 |
42208-10-240320308 |
42208-10-340320308 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | |
---|---|---|---|---|---|
355.67 € | 1 | 4 Days | A | ||
385.08 € | 1 | 4 Days | B | ||
348.33 € | 1 | 4 Days | C |
Loading...
Main material | mild steel | Surface finish body | hardened and black oxid finish | Item | Dovetail clamping bolt |
---|---|---|---|---|---|
Version 1 | UNILOCK | D | 39.5 | D1 | 32 |
D2 | 35.1 | H | 35 | H1 | 3.2 |
H2 | 3.3 | H3 | 3.5 | SW | 8 |
Size | SYSTEM SIZE 80MM | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 0.2600 |