Cross table long version, with electronic position indicator, form A, aluminium (21137)

Cross table long version, with electronic position indicator, form A, aluminium (21137)
· For setting up cross tables easily

· Play-free axial backlash

· With 0.01 indicator accuracy and large LCD display

· Self-locking spindle

· Modular design offers simple combination options

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21137-108
21137-112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L8 L7 Weight in kg (ERP)
(kg)

757.08 €

1 4 Days 1793.6753.6463.636214612048128M414200142002318200274610860.3957

939.09 €

1 4 Days 23918120187518603875180731512M62030015.53002723.530029671657.51.0200

Loading...

  1. 1

Basic information

D 26 Version 1 long Main material aluminium
Item Cross Table D1 23 D2 M6x1
Version 2 with electronic position indicator UN No. UN 3091 Hazardous goods class danger goods class 9
L5 2 Form A RoHS true

Tech Support