Positioning table short version, with coaxial electric drive (21080) (21080-080)

Positioning table short version, with coaxial electric drive (21080) 21080-080

Product Details:

Manufacturer part number: 21080-080

Brand: NORELEM

Price: 663.64

Delivery time: 4 Days


Technical Data:

Mx: 0.5 Nm

L3: 36

Mz: 2 Nm

L2: 46

My: 0.5 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21080-080

Part Number
21080-080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 L1 H Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H2 D5 L6 Form B Size Form definition M2
(Nm)
L M1
(Nm)
Weight in kg (ERP)
(kg)

663.64 €

1 4 Days 0.5362460.5362193.5282426842030146024--20A468without motor---0.3888

Loading...

  1. 1

Basic information

Version 1 short Item Positioning Table D2 8x2
F1(N) 60 RoHS true

This page is Positioning table short version, with coaxial electric drive (21080), part number 21080-080.
You can find the detail information about specifications and dimensions on part number 21080-080.

Variation of this product

Part Number
21080-0811
21080-0812
21080-0813
21080-0814
21080-0821
21080-0822
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 L1 H Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H2 D5 L6 Form B Size Form definition M2
(Nm)
L M1
(Nm)
Weight in kg (ERP)
(kg)

792.42 €

1 4 Days 0.5362460.5362193.5282426842030146024--20B468with stepper motor---0.7220

792.42 €

1 4 Days 0.5362460.5362193.5282426842030146024--20B468with stepper motor---0.7060

792.42 €

1 4 Days 0.5362460.5362193.5282426842030146024--20B468with stepper motor---0.7060

792.42 €

1 4 Days 0.5362460.5362193.5282426842030146024--20B468with stepper motor---0.7200

1,554.78 €

1 4 Days 0.5362460.5362193.5282426842030146024--20C468stepper motor with control---0.8371

1,554.78 €

1 4 Days 0.5362460.5362193.5282426842030146024--20C468stepper motor with control---0.7820

Tech Support