Cross table short version, with electronic position indicator, form A, aluminium (21133)

Cross table short version, with electronic position indicator, form A, aluminium (21133)
· For setting up cross tables easily

· Play-free axial backlash

· With 0.01 indicator accuracy and large LCD display

· Self-locking spindle

· Modular design offers simple combination options

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21133-108
21133-112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 Weight in kg (ERP)
(kg)

690.03 €

1 4 Days 1391.9751.9460.93621468014208M414X = 39 (50)1420023182002740.3600

841.66 €

1 4 Days 1925.51205.5753603875133253012M620X = 58 (100)15.53002723.53002961.0720

Loading...

  1. 1

Basic information

D 26 Version 1 short Main material aluminium
Item Cross Table D1 23 D2 M6x1
Version 2 with electronic position indicator UN No. UN 3091 Hazardous goods class danger goods class 9
L5 2 Form A RoHS true

Tech Support