Cross table long version, form A, aluminium (21134)

Cross table long version, form A, aluminium (21134)
· For setting up cross tables easily

· Adjustments can be made without the need to loosen or clamp the spindle

· Play-free axial backlash

· Self-locking spindle

· Modular design offers simple combination options

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21134-104
21134-108
21134-112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S D1 D2 L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L5 L8 L7 Weight in kg (ERP)
(kg)

341.90 €

1 4 Days 1384.50.77460.77290.77221229702311.5M3x0.584M387087013117014.5341.56240.0799

365.95 €

1 4 Days 26148.53.6753.6463.63621461204823M6x1128M4142001420023182002746210860.3408

519.31 €

1 4 Days 26209181201875186038751807323M6x11512M62030015.53002723.5300296721657.51.0430

Loading...

  1. 1

Basic information

Version 1 long Main material aluminium Item Cross Table
Form A RoHS true

Tech Support