Rotary positioning table aluminium, with position indicator (21161)

Rotary positioning table aluminium, with position indicator (21161)
· 360° travel with no end plate

· Self-locking and hardened spindle

· Scale indicates 10° steps

· Modular design offers simple combination options

· Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21161-08
21161-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D3 L3 H1 L2 D4 D6 L D5 H2 L1 M1
(Nm)
D2 H Weight in kg (ERP)
(kg)

609.73 €

1 4 Days 3636142910480M4x6917354300.3871

692.47 €

1 4 Days 606017.54315693M6x91231580400.9266

Loading...

  1. 1

Basic information

F1(N) 500 F3(N) 200 D 26
D1 23 F2(N) 500 H3 6
Component material steel Main material aluminium Item Rotary Positioning Table
Version 2 with position indicator RoHS true

Tech Support