Rotary positioning table long version with coaxial electric drive (21085) (21085-080)

Rotary positioning table long version with coaxial electric drive (21085) 21085-080

Product Details:

Manufacturer part number: 21085-080

Brand: NORELEM

Price: 1,451.90

Delivery time: 4 Days


Technical Data:

D3: 36

F1: 200 N

H1: 16.5

F3: 80 N

L2: 44


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21085-080

Part Number
21085-080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D3 F1
(N)
H1 F3
(N)
L2 D4 L F2
(N)
D5 H3 H2 L1 M1
(Nm)
Component material Main material D2 H M2
(Nm)
H4 H5 Size Form Surface finish body Form definition PL Edelstahl Weight in kg (ERP)
(kg)

1,451.90 €

1 4 Days 3620016.5804412H770200M441022.61.2stainless steelaluminium53.6401.8224.58Danodisedwithout motorfalse0.6229

Loading...

  1. 1

Basic information

Item Rotary Positioning Table Version 1 long RoHS true

This page is Rotary positioning table long version with coaxial electric drive (21085), part number 21085-080.
You can find the detail information about specifications and dimensions on part number 21085-080.

Variation of this product

Part Number
21085-0811
21085-0812
21085-0813
21085-0814
21085-0821
21085-0822
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D3 F1
(N)
H1 F3
(N)
L2 D4 L F2
(N)
D5 H3 H2 L1 M1
(Nm)
Component material Main material D2 H M2
(Nm)
H4 H5 Size Form Surface finish body Form definition PL Edelstahl Weight in kg (ERP)
(kg)

1,582.36 €

1 4 Days 3620016.5804412H770200M441022.61.2stainless steelaluminium53.6401.8224.58Eanodisedwith stepper motorfalse1.0700

1,582.36 €

1 4 Days 3620016.5804412H770200M441022.61.2stainless steelaluminium53.6401.8224.58Eanodisedwith stepper motorfalse1.0000

1,582.36 €

1 4 Days 3620016.5804412H770200M441022.61.2stainless steelaluminium53.6401.8224.58Eanodisedwith stepper motorfalse1.0000

1,582.36 €

1 4 Days 3620016.5804412H770200M441022.61.2stainless steelaluminium53.6401.8224.58Eanodisedwith stepper motorfalse1.0000

2,273.84 €

1 4 Days 3620016.5804412H770200M441022.61.2stainless steelaluminium53.6401.8224.58Fanodisedstepper motor with controlfalse1.1400

2,273.84 €

1 4 Days 3620016.5804412H770200M441022.61.2stainless steelaluminium53.6401.8224.58Fanodisedstepper motor with controlfalse1.0800

Tech Support