Cam lever with external thread, polyamide, inch (04232) (Part Numbers)

Cam lever with external thread, polyamide, inch (04232)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Steel or stainless steel version

· Colour: black or traffic red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04232-253184A4X25
04232-253184A4X30
04232-253184A4X40
04232-253184A4X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Main colour Component material Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S PL Edelstahl Weight in kg (ERP)
(kg)

16.52 €

1 4 Days 10016.2traffic red RAL 3020Stainless steel227.151701103324.23/8-161127.7251.5yes0.0782

16.52 €

1 4 Days 10016.2traffic red RAL 3020Stainless steel227.151701103324.23/8-161127.7301.5yes0.0807

17.66 €

1 4 Days 10016.2traffic red RAL 3020Stainless steel227.151701103324.23/8-161127.7401.5yes0.0860

17.66 €

1 4 Days 10016.2traffic red RAL 3020Stainless steel227.151701103324.23/8-161127.7501.5yes0.0946

Loading...

Basic information

Main material Polyamide Item Cam Lever Thread type external thread
RoHS yes

Tech Support