Clamping lever with external thread, zinc, matt textured (06460) (Part Numbers)

Clamping lever with external thread, zinc, matt textured (06460)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-005182X45
06460-005182X50
06460-005183X10
06460-005183X15
06460-005183X20
06460-005183X25
06460-005183X30
06460-005183X35
06460-005183X40
06460-005183X45
06460-005183X50
06460-005184X10
06460-005184X15
06460-005184X20
06460-005184X25
06460-005184X30
06460-005184X35
06460-005184X40
06460-005184X45
06460-005184X50
06460-005185X10
06460-005185X15
06460-005185X20
06460-005185X25
06460-005185X30
06460-005185X35
06460-005185X40
06460-005185X45
06460-005185X50
06460-005186X10
06460-005186X15
06460-005186X20
06460-005186X25
06460-005186X30
06460-005186X35
06460-005186X40
06460-005186X45
06460-005186X50
06460-005187X10
06460-005187X15
06460-005187X20
06460-005187X25
06460-005187X30
06460-005187X35
06460-005187X40
06460-005187X45
06460-005187X50
06460-005188X10
06460-005188X15
06460-005188X20
06460-005188X25
06460-005188X30
06460-005188X35
06460-005188X40
06460-005188X45
06460-005188X50
06460-105181X10
06460-105181X15
06460-105181X20
06460-105181X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

7.18 €

1 4 Days 3024.5710orange RAL 20040M513163714414.53033450.0377

7.18 €

1 4 Days 3024.5710orange RAL 20040M513163714414.53033500.0373

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M513163714414.53033100.0324

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M513163714414.53033150.0331

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M513163714414.53033200.0345

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M513163714414.53033250.0342

6.64 €

1 4 Days 3024.5710colza yellow RAL 10210M513163714414.53033300.0349

7.18 €

1 4 Days 3024.5710colza yellow RAL 10210M513163714414.53033350.0354

7.18 €

1 4 Days 3024.5710colza yellow RAL 10210M513163714414.53033400.0363

7.18 €

1 4 Days 3024.5710colza yellow RAL 10210M513163714414.53033450.0377

7.18 €

1 4 Days 3024.5710colza yellow RAL 10210M513163714414.53033500.0373

6.64 €

1 4 Days 3024.5710traffic red RAL 30200M513163714414.53033100.0324

6.64 €

1 4 Days 3024.5710traffic red RAL 30200M513163714414.53033150.0331

6.64 €

1 4 Days 3024.5710traffic red RAL 30200M513163714414.53033200.0345

6.64 €

1 4 Days 3024.5710traffic red RAL 30200M513163714414.53033250.0342

6.64 €

1 4 Days 3024.5710traffic red RAL 30200M513163714414.53033300.0349

7.18 €

1 4 Days 3024.5710traffic red RAL 30200M513163714414.53033350.0354

7.18 €

1 4 Days 3024.5710traffic red RAL 30200M513163714414.53033400.0363

7.18 €

1 4 Days 3024.5710traffic red RAL 30200M513163714414.53033450.0377

7.18 €

1 4 Days 3024.5710traffic red RAL 30200M513163714414.53033500.0373

6.64 €

1 4 Days 3024.5710signal green RAL 60320M513163714414.53033100.0324

6.64 €

1 4 Days 3024.5710signal green RAL 60320M513163714414.53033150.0331

6.64 €

1 4 Days 3024.5710signal green RAL 60320M513163714414.53033200.0345

6.64 €

1 4 Days 3024.5710signal green RAL 60320M513163714414.53033250.0342

6.64 €

1 4 Days 3024.5710signal green RAL 60320M513163714414.53033300.0349

7.18 €

1 4 Days 3024.5710signal green RAL 60320M513163714414.53033350.0354

7.18 €

1 4 Days 3024.5710signal green RAL 60320M513163714414.53033400.0363

7.18 €

1 4 Days 3024.5710signal green RAL 60320M513163714414.53033450.0377

7.18 €

1 4 Days 3024.5710signal green RAL 60320M513163714414.53033500.0373

6.64 €

1 4 Days 3024.5710traffic blue RAL 50170M513163714414.53033100.0324

6.64 €

1 4 Days 3024.5710traffic blue RAL 50170M513163714414.53033150.0331

6.64 €

1 4 Days 3024.5710traffic blue RAL 50170M513163714414.53033200.0345

6.64 €

1 4 Days 3024.5710traffic blue RAL 50170M513163714414.53033250.0342

6.64 €

1 4 Days 3024.5710traffic blue RAL 50170M513163714414.53033300.0349

7.18 €

1 4 Days 3024.5710traffic blue RAL 50170M513163714414.53033350.0354

7.18 €

1 4 Days 3024.5710traffic blue RAL 50170M513163714414.53033400.0363

7.18 €

1 4 Days 3024.5710traffic blue RAL 50170M513163714414.53033450.0377

7.18 €

1 4 Days 3024.5710traffic blue RAL 50170M513163714414.53033500.0373

6.64 €

1 4 Days 3024.5710light grey RAL 70350M513163714414.53033100.0324

6.64 €

1 4 Days 3024.5710light grey RAL 70350M513163714414.53033150.0331

6.64 €

1 4 Days 3024.5710light grey RAL 70350M513163714414.53033200.0345

6.64 €

1 4 Days 3024.5710light grey RAL 70350M513163714414.53033250.0342

6.64 €

1 4 Days 3024.5710light grey RAL 70350M513163714414.53033300.0349

7.18 €

1 4 Days 3024.5710light grey RAL 70350M513163714414.53033350.0354

7.18 €

1 4 Days 3024.5710light grey RAL 70350M513163714414.53033400.0363

7.18 €

1 4 Days 3024.5710light grey RAL 70350M513163714414.53033450.0377

7.18 €

1 4 Days 3024.5710light grey RAL 70350M513163714414.53033500.0373

6.64 €

1 4 Days 3024.5710window grey RAL 70400M513163714414.53033100.0324

6.64 €

1 4 Days 3024.5710window grey RAL 70400M513163714414.53033150.0331

6.64 €

1 4 Days 3024.5710window grey RAL 70400M513163714414.53033200.0345

6.64 €

1 4 Days 3024.5710window grey RAL 70400M513163714414.53033250.0342

6.64 €

1 4 Days 3024.5710window grey RAL 70400M513163714414.53033300.0349

7.18 €

1 4 Days 3024.5710window grey RAL 70400M513163714414.53033350.0354

7.18 €

1 4 Days 3024.5710window grey RAL 70400M513163714414.53033400.0363

7.18 €

1 4 Days 3024.5710window grey RAL 70400M513163714414.53033450.0377

7.18 €

1 4 Days 3024.5710window grey RAL 70400M513163714414.53033500.0373

6.64 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.53134100.0356

6.64 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.53134150.0361

6.64 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.53134200.0366

6.64 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.53134250.0374

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type external thread
RoHS yes PL Edelstahl no

Tech Support