Clamping lever with external thread, zinc, satin finish, inch (06460) (Part Numbers)

Clamping lever with external thread, zinc, satin finish, inch (06460)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-0A01X10
06460-0A01X15
06460-0A01X20
06460-0A01X25
06460-0A01X30
06460-0A01X35
06460-0A01X40
06460-0A01X45
06460-0A01X50
06460-0A11X10
06460-0A11X15
06460-0A11X20
06460-0A11X25
06460-0A11X30
06460-0A11X35
06460-0A11X40
06460-0A11X45
06460-0A11X50
06460-0A21X10
06460-0A21X15
06460-0A21X20
06460-0A21X25
06460-0A21X30
06460-0A21X35
06460-0A21X40
06460-0A21X45
06460-0A21X50
06460-0AE1X10
06460-0AE1X15
06460-0AE1X20
06460-0AE1X25
06460-0AE1X30
06460-0AE1X35
06460-0AE1X40
06460-0AE1X45
06460-0AE1X50
06460-1A01X10
06460-1A01X15
06460-1A01X20
06460-1A01X25
06460-1A01X30
06460-1A01X35
06460-1A01X40
06460-1A01X45
06460-1A01X50
06460-1A11X10
06460-1A11X15
06460-1A11X20
06460-1A11X25
06460-1A11X30
06460-1A11X35
06460-1A11X40
06460-1A11X45
06460-1A11X50
06460-1A21X10
06460-1A21X15
06460-1A21X20
06460-1A21X25
06460-1A21X30
06460-1A21X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Thread type Weight in kg (ERP)
(kg)

8.32 €

1 4 Days 3024.5710010-2413163714414.5303310external thread0.0324

8.32 €

1 4 Days 3024.5710010-2413163714414.5303315external thread0.0331

8.32 €

1 4 Days 3024.5710010-2413163714414.5303320external thread0.0345

8.32 €

1 4 Days 3024.5710010-2413163714414.5303325external thread0.0342

8.32 €

1 4 Days 3024.5710010-2413163714414.5303330external thread0.0349

9.05 €

1 4 Days 3024.5710010-2413163714414.5303335external thread0.0354

9.05 €

1 4 Days 3024.5710010-2413163714414.5303340external thread0.0363

9.05 €

1 4 Days 3024.5710010-2413163714414.5303345external thread0.0377

9.05 €

1 4 Days 3024.5710010-2413163714414.5303350external thread0.0373

8.32 €

1 4 Days 3024.5710010-3213163714414.5303310external thread0.0324

8.32 €

1 4 Days 3024.5710010-3213163714414.5303315external thread0.0331

8.32 €

1 4 Days 3024.5710010-3213163714414.5303320external thread0.0333

8.32 €

1 4 Days 3024.5710010-3213163714414.5303325external thread0.0342

8.32 €

1 4 Days 3024.5710010-3213163714414.5303330external thread0.0349

9.05 €

1 4 Days 3024.5710010-3213163714414.5303335external thread0.0354

9.05 €

1 4 Days 3024.5710010-3213163714414.5303340external thread0.0363

9.05 €

1 4 Days 3024.5710010-3213163714414.5303345external thread0.0377

9.05 €

1 4 Days 3024.5710010-3213163714414.5303350external thread0.0373

8.32 €

1 4 Days 3024.571001/4-2013163714414.5303310external thread0.0324

8.32 €

1 4 Days 3024.571001/4-2013163714414.5303315external thread0.0326

8.32 €

1 4 Days 3024.571001/4-2013163714414.5303320external thread0.3270

8.32 €

1 4 Days 3024.571001/4-2013163714414.5303325external thread0.0360

8.32 €

1 4 Days 3024.571001/4-2013163714414.5303330external thread0.0349

9.05 €

1 4 Days 3024.571001/4-2013163714414.5303335external thread0.0354

9.05 €

1 4 Days 3024.571001/4-2013163714414.5303340external thread0.0387

9.05 €

1 4 Days 3024.571001/4-2013163714414.5303345external thread0.0377

9.05 €

1 4 Days 3024.571001/4-2013163714414.5303350external thread0.0406

8.32 €

1 4 Days 3024.571008-3213163714414.5303310external thread0.0010

8.32 €

1 4 Days 3024.571008-3213163714414.5303315external thread0.0010

8.32 €

1 4 Days 3024.571008-3213163714414.5303320external thread0.0010

8.32 €

1 4 Days 3024.571008-3213163714414.5303325external thread0.0010

8.32 €

1 4 Days 3024.571008-3213163714414.5303330external thread0.0010

9.05 €

1 4 Days 3024.571008-3213163714414.5303335external thread0.0010

9.05 €

1 4 Days 3024.571008-3213163714414.5303340external thread0.0010

9.05 €

1 4 Days 3024.571008-3213163714414.5303345external thread0.0010

9.05 €

1 4 Days 3024.571008-3213163714414.5303350external thread0.0010

8.32 €

1 4 Days 4024.5710110-2413164714414.5313410external thread0.0344

8.32 €

1 4 Days 4024.5710110-2413164714414.5313415external thread0.0345

8.32 €

1 4 Days 4024.5710110-2413164714414.5313420external thread0.0345

8.32 €

1 4 Days 4024.5710110-2413164714414.5313425external thread0.0349

8.32 €

1 4 Days 4024.5710110-2413164714414.5313430external thread0.0370

9.05 €

1 4 Days 4024.5710110-2413164714414.5313435external thread0.0360

9.05 €

1 4 Days 4024.5710110-2413164714414.5313440external thread0.0364

9.05 €

1 4 Days 4024.5710110-2413164714414.5313445external thread0.0370

9.05 €

1 4 Days 4024.5710110-2413164714414.5313450external thread0.0374

8.32 €

1 4 Days 4024.5710110-3213164714414.5313410external thread0.0347

8.32 €

1 4 Days 4024.5710110-3213164714414.5313415external thread0.0351

8.32 €

1 4 Days 4024.5710110-3213164714414.5313420external thread0.0346

8.32 €

1 4 Days 4024.5710110-3213164714414.5313425external thread0.0123

8.32 €

1 4 Days 4024.5710110-3213164714414.5313430external thread0.0365

9.05 €

1 4 Days 4024.5710110-3213164714414.5313435external thread0.0371

9.05 €

1 4 Days 4024.5710110-3213164714414.5313440external thread0.0376

9.05 €

1 4 Days 4024.5710110-3213164714414.5313445external thread0.0382

9.05 €

1 4 Days 4024.5710110-3213164714414.5313450external thread0.0388

8.32 €

1 4 Days 4024.571011/4-2013164714414.5313410external thread0.0361

8.32 €

1 4 Days 4024.571011/4-2013164714414.5313415external thread0.0352

8.32 €

1 4 Days 4024.571011/4-2013164714414.5313420-0.0380

8.32 €

1 4 Days 4024.571011/4-2013164714414.5313425external thread0.0389

8.32 €

1 4 Days 4024.571011/4-2013164714414.5313430external thread0.0396

9.05 €

1 4 Days 4024.571011/4-2013164714414.5313435external thread0.0378

Loading...

Basic information

Main material Zinc Surface finish body satin finish Main colour jet black RAL 9005
Component material Steel Surface finish component black oxidised Item Clamping Lever
RoHS yes

Tech Support