Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06451-003008 |
06451-004008 |
06451-005008 |
06451-104008 |
06451-105008 |
06451-106008 |
06451-206008 |
06451-208008 |
06451-308008 |
06451-310008 |
06451-410008 |
06451-412008 |
06451-512008 |
06451-516008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | H | B | D | Size | X=thread | D1 (mm) | No. of teeth | A1=Handle length | D2 | H1 | H2 | H3=handle height | H4 | T=thread depth | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.54 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 9 | 0.0309 | ||
8.54 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 9 | 0.0306 | ||
8.54 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | 0 | M5 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 9 | 0.0301 | ||
8.54 € | 1 | 4 Days | 40 | 24.5 | 7 | 10 | 1 | M4 | 13 | 16 | 47 | 14 | 4 | 14.5 | 31 | 34 | 9 | 0.0338 | ||
8.54 € | 1 | 4 Days | 40 | 24.5 | 7 | 10 | 1 | M5 | 13 | 16 | 47 | 14 | 4 | 14.5 | 31 | 34 | 9 | 0.0328 | ||
8.54 € | 1 | 4 Days | 40 | 24.5 | 7 | 10 | 1 | M6 | 13 | 16 | 47 | 14 | 4 | 14.5 | 31 | 34 | 9 | 0.0324 | ||
10.63 € | 1 | 4 Days | 65 | 28.5 | 9.5 | 13.5 | 2 | M6 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0823 | ||
10.63 € | 1 | 4 Days | 65 | 28.5 | 9.5 | 13.5 | 2 | M8 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0802 | ||
12.05 € | 1 | 4 Days | 80 | 37 | 11 | 16 | 3 | M8 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1355 | ||
12.05 € | 1 | 4 Days | 80 | 37 | 11 | 16 | 3 | M10 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1323 | ||
16.19 € | 1 | 4 Days | 95 | 43 | 13 | 19 | 4 | M10 | 27 | 24 | 109 | 27.5 | 10 | 27 | 63 | 67.5 | 17 | 0.2110 | ||
16.19 € | 1 | 4 Days | 95 | 43 | 13 | 19 | 4 | M12 | 27 | 24 | 109 | 27.5 | 10 | 27 | 63 | 67.5 | 17 | 0.2110 | ||
20.08 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M12 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 23 | 0.3248 | ||
20.08 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 23 | 0.3069 |
Loading...
Main material | Zinc | Surface finish body | bright | Component material | Stainless steel |
---|---|---|---|---|---|
Surface finish component | bright | Item | Clamping Lever | Thread type | internal thread |
RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
Handle length(mm)
H
B
D
Size
X=thread
D1(mm)
No. of teeth
A1=Handle length
D2
H1
H2
H3=handle height
H4
T=thread depth
Filter by standard shipping days
Optional Attributes