Clamping lever with internal thread, zinc, matt textured, inch (06451)

Clamping lever with internal thread, zinc, matt textured, inch (06451)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06451-0A0181
06451-0A0182
06451-0A0183
06451-0A0184
06451-0A0185
06451-0A0186
06451-0A0187
06451-0A0188
06451-0A1181
06451-0A1182
06451-0A1183
06451-0A1184
06451-0A1185
06451-0A1186
06451-0A1187
06451-0A1188
06451-0A2181
06451-0A2182
06451-0A2183
06451-0A2184
06451-0A2185
06451-0A2186
06451-0A2187
06451-0A2188
06451-0AD181
06451-0AD182
06451-0AD183
06451-0AD184
06451-0AD185
06451-0AD186
06451-0AD187
06451-0AD188
06451-0AE181
06451-0AE182
06451-0AE183
06451-0AE184
06451-0AE185
06451-0AE186
06451-0AE187
06451-0AE188
06451-1A0181
06451-1A0182
06451-1A0183
06451-1A0184
06451-1A0185
06451-1A0186
06451-1A0187
06451-1A0188
06451-1A1181
06451-1A1182
06451-1A1183
06451-1A1184
06451-1A1185
06451-1A1186
06451-1A1187
06451-1A1188
06451-1A2181
06451-1A2182
06451-1A2183
06451-1A2184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

11.25 €

1 4 Days 3024.5710jet black RAL 9005010-2413163714414.5303390.0301

11.25 €

1 4 Days 3024.5710orange RAL 2004010-2413163714414.5303390.0301

11.25 €

1 4 Days 3024.5710colza yellow RAL 1021010-2413163714414.5303390.0301

11.25 €

1 4 Days 3024.5710traffic red RAL 3020010-2413163714414.5303390.0301

11.25 €

1 4 Days 3024.5710signal green RAL 6032010-2413163714414.5303390.0301

11.25 €

1 4 Days 3024.5710traffic blue RAL 5017010-2413163714414.5303390.0301

11.25 €

1 4 Days 3024.5710light grey RAL 7035010-2413163714414.5303390.0301

11.25 €

1 4 Days 3024.5710window grey RAL 7040010-2413163714414.5303390.0301

11.25 €

1 4 Days 3024.5710jet black RAL 9005010-3213163714414.5303390.0306

11.25 €

1 4 Days 3024.5710orange RAL 2004010-3213163714414.5303390.0306

11.25 €

1 4 Days 3024.5710colza yellow RAL 1021010-3213163714414.5303390.0306

11.25 €

1 4 Days 3024.5710traffic red RAL 3020010-3213163714414.5303390.0306

11.25 €

1 4 Days 3024.5710signal green RAL 6032010-3213163714414.5303390.0306

11.25 €

1 4 Days 3024.5710traffic blue RAL 5017010-3213163714414.5303390.0306

11.25 €

1 4 Days 3024.5710light grey RAL 7035010-3213163714414.5303390.0306

11.25 €

1 4 Days 3024.5710window grey RAL 7040010-3213163714414.5303390.0306

11.25 €

1 4 Days 3024.5710jet black RAL 900501/4-2013163714414.5303390.0284

11.25 €

1 4 Days 3024.5710orange RAL 200401/4-2013163714414.5303390.0284

11.25 €

1 4 Days 3024.5710colza yellow RAL 102101/4-2013163714414.5303390.0284

11.25 €

1 4 Days 3024.5710traffic red RAL 302001/4-2013163714414.5303390.0284

11.25 €

1 4 Days 3024.5710signal green RAL 603201/4-2013163714414.5303390.0284

11.25 €

1 4 Days 3024.5710traffic blue RAL 501701/4-2013163714414.5303390.0284

11.25 €

1 4 Days 3024.5710light grey RAL 703501/4-2013163714414.5303390.0284

11.25 €

1 4 Days 3024.5710window grey RAL 704001/4-2013163714414.5303390.0284

11.25 €

1 4 Days 3024.5710jet black RAL 900506-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710orange RAL 200406-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710colza yellow RAL 102106-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710traffic red RAL 302006-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710signal green RAL 603206-3213163714414.5303390.0250

11.25 €

1 4 Days 3024.5710traffic blue RAL 501706-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710light grey RAL 703506-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710window grey RAL 704006-3213163714414.5303390.0250

11.25 €

1 4 Days 3024.5710jet black RAL 900508-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710orange RAL 200408-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710colza yellow RAL 102108-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710traffic red RAL 302008-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710signal green RAL 603208-3213163714414.5303390.0250

11.25 €

1 4 Days 3024.5710traffic blue RAL 501708-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710light grey RAL 703508-3213163714414.5303390.0280

11.25 €

1 4 Days 3024.5710window grey RAL 704008-3213163714414.5303390.0250

11.25 €

1 4 Days 4024.5710jet black RAL 9005110-2413164714414.5313490.0314

11.25 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.5313490.0314

11.25 €

1 4 Days 4024.5710colza yellow RAL 1021110-2413164714414.5313490.0314

11.25 €

1 4 Days 4024.5710traffic red RAL 3020110-2413164714414.5313490.0314

11.25 €

1 4 Days 4024.5710signal green RAL 6032110-2413164714414.5313490.0314

11.25 €

1 4 Days 4024.5710traffic blue RAL 5017110-2413164714414.5313490.0314

11.25 €

1 4 Days 4024.5710light grey RAL 7035110-2413164714414.5313490.0314

11.25 €

1 4 Days 4024.5710window grey RAL 7040110-2413164714414.5313490.0314

11.25 €

1 4 Days 4024.5710jet black RAL 9005110-3213164714414.5313490.0314

11.25 €

1 4 Days 4024.5710orange RAL 2004110-3213164714414.5313490.0314

11.25 €

1 4 Days 4024.5710colza yellow RAL 1021110-3213164714414.5313490.0314

11.25 €

1 4 Days 4024.5710traffic red RAL 3020110-3213164714414.5313490.0314

11.25 €

1 4 Days 4024.5710signal green RAL 6032110-3213164714414.5313490.0314

11.25 €

1 4 Days 4024.5710traffic blue RAL 5017110-3213164714414.5313490.0314

11.25 €

1 4 Days 4024.5710light grey RAL 7035110-3213164714414.5313490.0314

11.25 €

1 4 Days 4024.5710window grey RAL 7040110-3213164714414.5313490.0314

11.25 €

1 4 Days 4024.5710jet black RAL 900511/4-2013164714414.5313490.0305

11.25 €

1 4 Days 4024.5710orange RAL 200411/4-2013164714414.5313490.0305

11.25 €

1 4 Days 4024.5710colza yellow RAL 102111/4-2013164714414.5313490.0305

11.25 €

1 4 Days 4024.5710traffic red RAL 302011/4-2013164714414.5313490.0305

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type internal thread
RoHS yes PL Edelstahl no

Tech Support