Tension lever flat, form 15°, steel, inch (06390)

Tension lever flat, form 15°, steel, inch (06390)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Ideal where space is restricted

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06390-1A22
06390-1A32
06390-2A42
06390-2A52
06390-3A52
06390-3A62
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H2 H3 H4 T=thread depth Weight in kg (ERP)
(kg)

27.86 €

1 4 Days 1001913.511/4-2033262510122329180.1652

27.86 €

1 4 Days 1001913.515/16-1833262510122329180.1632

34.07 €

1 4 Days 127221923/8-164130301213.52638210.2930

34.07 €

1 4 Days 127221921/2-134130301213.52638210.2892

39.72 €

1 4 Days 145282331/2-1345363714173348270.4627

39.72 €

1 4 Days 145282335/8-1145363714173348270.4520

Loading...

  1. 1

Basic information

Main material Steel Grade 5.8 Surface finish body black oxidised
Component material Plastic Form 15° A2 15
H1 2 Item Tension Lever Kind of fastening internal thread
Version 1 flat RoHS yes

Tech Support