Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06370-1A32 |
06370-1A42 |
06370-2A42 |
06370-2A52 |
06370-3A52 |
06370-3A62 |
06370-4A62 |
06370-4A72 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | H | D | Size | X=thread | D1 (mm) | No. of teeth | D2 | D3 | H1 | H2 | H4 | T=thread depth | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.27 € | 1 | 4 Days | 92 | 44.5 | 16 | 1 | 5/16-18 | 24 | 22 | 25 | 10 | 4.5 | 37 | 49.5 | 14 | 0.1942 | ||
23.27 € | 1 | 4 Days | 92 | 44.5 | 16 | 1 | 3/8-16 | 24 | 22 | 25 | 10 | 4.5 | 37 | 49.5 | 14 | 0.1915 | ||
28.88 € | 1 | 4 Days | 111 | 51.5 | 19 | 2 | 3/8-16 | 28 | 24 | 32 | 12 | 5.5 | 42 | 57.5 | 17 | 0.3142 | ||
28.88 € | 1 | 4 Days | 111 | 51.5 | 19 | 2 | 1/2-13 | 28 | 24 | 32 | 12 | 5.5 | 42 | 57.5 | 17 | 0.3053 | ||
35.05 € | 1 | 4 Days | 134.5 | 58 | 23 | 3 | 1/2-13 | 33 | 26 | 32 | 13 | 6 | 47 | 65 | 23 | 0.4000 | ||
35.05 € | 1 | 4 Days | 134.5 | 58 | 23 | 3 | 5/8-11 | 33 | 26 | 32 | 13 | 6 | 47 | 65 | 23 | 0.4409 | ||
41.29 € | 1 | 4 Days | 134 | 68.5 | 30 | 4 | 5/8-11 | 41 | 36 | 32 | 13 | 7.5 | 56.5 | 76.5 | 27 | 0.7164 | ||
41.29 € | 1 | 4 Days | 134 | 68.5 | 30 | 4 | 3/4-10 | 41 | 36 | 32 | 13 | 7.5 | 56.5 | 76.5 | 27 | 0.6937 |
Loading...
Main material | Steel | Grade | 5.8 | Surface finish body | plastic-coated |
---|---|---|---|---|---|
Component material | Plastic | Form | 0° | Item | Tension Lever |
Kind of fastening | internal thread | RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
Handle length(mm)
H
D
Size
X=thread
D1(mm)
No. of teeth
D2
D3
H1
H2
H4
T=thread depth
Filter by standard shipping days
Optional Attributes