Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04368-10-14262
L | 42 | H | 12 | D | 10 |
---|---|---|---|---|---|
L2 | 10 | Main material | Steel | Surface finish body | black oxidised |
Form | A | D1(mm) | 10 | For piston Ø | 14 |
Form definition | Thread with thrust screw | G | M6 | H1 | 3.5 |
H2 | 40 | H3 | 8 | Item | Clamping Arm |
L1 | 26 | L4 | 6 | R | 6 |
Version 1 | for compact swing clamp | Version 2 | hydraulic | RoHS | yes |
PL Edelstahl | no | Weight in kg (ERP)(kg) | 0.0500 |
This page is Clamping arm for compact hydraulic swing clamps, form A (04368), part number 04368-10-14262.
You can find the detail information about specifications and dimensions on part number 04368-10-14262.