Tension lever, form 0°, steel, inch (06380)

Tension lever, form 0°, steel, inch (06380)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Form: 0°

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06380-1A32X20
06380-1A32X25
06380-1A32X30
06380-1A32X40
06380-1A32X50
06380-1A32X60
06380-1A42X20
06380-1A42X25
06380-1A42X30
06380-1A42X40
06380-1A42X50
06380-1A42X60
06380-1A52X20
06380-1A52X25
06380-1A52X30
06380-1A52X40
06380-1A52X50
06380-1A52X60
06380-2A52X20
06380-2A52X25
06380-2A52X30
06380-2A52X40
06380-2A52X50
06380-2A52X60
06380-3A52X20
06380-3A52X25
06380-3A52X30
06380-3A52X40
06380-3A52X50
06380-3A52X60
06380-3A62X20
06380-3A62X25
06380-3A62X30
06380-3A62X40
06380-3A62X50
06380-3A62X60
06380-4A62X30
06380-4A62X40
06380-4A62X50
06380-4A62X60
06380-4A72X30
06380-4A72X40
06380-4A72X50
06380-4A72X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H1 H2 H4 L=thread length Weight in kg (ERP)
(kg)

25.50 €

1 4 Days 9244.51615/16-18242225104.53749.5200.2050

25.50 €

1 4 Days 9244.51615/16-18242225104.53749.5250.2062

25.50 €

1 4 Days 9244.51615/16-18242225104.53749.5300.0123

26.18 €

1 4 Days 9244.51615/16-18242225104.53749.5400.2115

26.18 €

1 4 Days 9244.51615/16-18242225104.53749.5500.2138

26.18 €

1 4 Days 9244.51615/16-18242225104.53749.5600.0123

25.50 €

1 4 Days 9244.51613/8-16242225104.53749.5200.2084

25.50 €

1 4 Days 9244.51613/8-16242225104.53749.5250.1930

25.50 €

1 4 Days 9244.51613/8-16242225104.53749.5300.0123

26.18 €

1 4 Days 9244.51613/8-16242225104.53749.5400.2171

26.18 €

1 4 Days 9244.51613/8-16242225104.53749.5500.2211

26.18 €

1 4 Days 9244.51613/8-16242225104.53749.5600.2201

25.50 €

1 4 Days 9244.51611/2-13242225104.53749.5200.2150

25.50 €

1 4 Days 9244.51611/2-13242225104.53749.5250.2190

25.50 €

1 4 Days 9244.51611/2-13242225104.53749.5300.2230

26.18 €

1 4 Days 9244.51611/2-13242225104.53749.5400.2311

26.18 €

1 4 Days 9244.51611/2-13242225104.53749.5500.2380

26.18 €

1 4 Days 9244.51611/2-13242225104.53749.5600.2464

31.23 €

1 4 Days 11151.51921/2-13282432125.54257.5200.3398

31.23 €

1 4 Days 11151.51921/2-13282432125.54257.5250.3420

31.23 €

1 4 Days 11151.51921/2-13282432125.54257.5300.3504

32.50 €

1 4 Days 11151.51921/2-13282432125.54257.5400.3555

32.50 €

1 4 Days 11151.51921/2-13282432125.54257.5500.3636

32.50 €

1 4 Days 11151.51921/2-13282432125.54257.5600.3728

37.85 €

1 4 Days 134.5582331/2-133326321364765200.4940

37.85 €

1 4 Days 134.5582331/2-133326321364765250.4960

37.85 €

1 4 Days 134.5582331/2-133326321364765300.5084

38.97 €

1 4 Days 134.5582331/2-133326321364765400.5263

38.97 €

1 4 Days 134.5582331/2-133326321364765500.5174

38.97 €

1 4 Days 134.5582331/2-133326321364765600.5193

37.85 €

1 4 Days 134.5582335/8-113326321364765200.5066

37.85 €

1 4 Days 134.5582335/8-113326321364765250.3134

37.85 €

1 4 Days 134.5582335/8-113326321364765300.5192

38.97 €

1 4 Days 134.5582335/8-113326321364765400.5095

38.97 €

1 4 Days 134.5582335/8-113326321364765500.5393

38.97 €

1 4 Days 134.5582335/8-113326321364765600.5555

44.26 €

1 4 Days 13468.53045/8-11413632137.556.576.5300.8042

45.97 €

1 4 Days 13468.53045/8-11413632137.556.576.5400.8054

45.97 €

1 4 Days 13468.53045/8-11413632137.556.576.5500.8259

45.97 €

1 4 Days 13468.53045/8-11413632137.556.576.5600.0123

44.26 €

1 4 Days 13468.53043/4-10413632137.556.576.5300.0123

45.97 €

1 4 Days 13468.53043/4-10413632137.556.576.5400.8670

45.97 €

1 4 Days 13468.53043/4-10413632137.556.576.5500.2080

45.97 €

1 4 Days 13468.53043/4-10413632137.556.576.5600.0123

Loading...

  1. 1

Basic information

Main material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form Item Tension Lever
Kind of fastening external thread RoHS yes

Tech Support