Rotary lever clamp pneumatic double-acting, drilled channels aluminium (04624) (04624-19-201304)

Rotary lever clamp pneumatic double-acting, drilled channels aluminium (04624) 04624-19-201304

Product Details:

Manufacturer part number: 04624-19-201304

Brand: NORELEM

Price: 385.39

Delivery time: 4 Days


Technical Data:

L: 41.5

H: 25

B: 40

D: 34

L2: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04624-19-201304

Part Number
04624-19-201304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L H B D L2 D1
(mm)
B1 Effective piston area
(cm²)
G G1 H1 H2 H3 H4 H5 H6 L1 L3 Piston force at 6 bar
(kN)
Piston Ø R RoHS PL Edelstahl Weight in kg (ERP)
(kg)

385.39 €

1 4 Days 41.5254034535307.06M6x40M6x1027.535928151116.512.50.422020yesno0.2187

Loading...

  1. 1

Basic information

Main material Aluminium Connection type drilled channels Form definition double-acting
Item rotary lever clamp Version 1 pneumatic

This page is Rotary lever clamp pneumatic double-acting, drilled channels aluminium (04624), part number 04624-19-201304.
You can find the detail information about specifications and dimensions on part number 04624-19-201304.

Variation of this product

Part Number
04624-19-121304
04624-19-161304
04624-19-251304
04624-19-321304
04624-19-401304
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L H B D L2 D1
(mm)
B1 Effective piston area
(cm²)
G G1 H1 H2 H3 H4 H5 H6 L1 L3 Piston force at 6 bar
(kN)
Piston Ø R RoHS PL Edelstahl Weight in kg (ERP)
(kg)

280.55 €

1 4 Days 271527203.752119.52.27M4x25M4x82221722.5129.59.757.50.141213.5yesno0.0600

298.27 €

1 4 Days 352034274.528254.52M5x35M5x11242810.524.5131013.5100.271617yesno0.1200

409.02 €

1 4 Days 53.531.2552436.754438.511.34M8x50M8x123243.7511.533191320.7515.630.682526yesno0.4100

429.18 €

1 4 Days 684066578.5584921.23M10x65M10x16375615.5382114.526.5201.273233yesno1.0400

498.18 €

1 4 Days 825078719.5725933.18M12X80M12X18467017.5472818.533.5251.994039---

Tech Support