Clamping lever with protective cap, zinc orange satin finish, inch (06450)

Clamping lever with protective cap, zinc orange satin finish, inch (06450)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06450-92A22
06450-92A32
06450-93A32
06450-93A42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

12.79 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5120.0820

12.79 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5120.0810

14.13 €

1 4 Days 8041.5111635/16-1821229122102454.558.5140.1320

14.13 €

1 4 Days 8041.5111633/8-1621229122102454.558.5140.1290

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body satin finish Main colour orange RAL 2004
Component material Steel Surface finish component black oxidised Item Clamping Lever
Thread type internal thread Version 1 with protective cap RoHS yes

Tech Support