Clamping lever flat, external thread, zinc, matt textured, inch (06458)

Clamping lever flat, external thread, zinc, matt textured, inch (06458)
· The clamping lever represents reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Flat grip for tight spaces

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06458-2A21X15
06458-2A21X20
06458-2A21X25
06458-2A21X30
06458-2A21X35
06458-2A21X40
06458-2A21X45
06458-2A21X50
06458-2A21X55
06458-2A21X60
06458-2A31X15
06458-2A31X20
06458-2A31X25
06458-2A31X30
06458-2A31X35
06458-2A31X40
06458-2A31X45
06458-2A31X50
06458-2A31X55
06458-2A31X60
06458-2A41X15
06458-2A41X20
06458-2A41X25
06458-2A41X30
06458-2A41X35
06458-2A41X40
06458-2A41X45
06458-2A41X50
06458-2A41X55
06458-2A41X60
06458-2A2181X15
06458-2A2181X20
06458-2A2181X25
06458-2A2181X30
06458-2A2181X35
06458-2A2181X40
06458-2A2181X45
06458-2A2181X50
06458-2A2181X55
06458-2A2181X60
06458-2A2182X15
06458-2A2182X20
06458-2A2182X25
06458-2A2182X30
06458-2A2182X35
06458-2A2182X40
06458-2A2182X45
06458-2A2182X50
06458-2A2182X55
06458-2A2182X60
06458-2A2184X15
06458-2A2184X20
06458-2A2184X25
06458-2A2184X30
06458-2A2184X35
06458-2A2184X40
06458-2A2184X45
06458-2A2184X50
06458-2A2184X55
06458-2A2184X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Surface finish body Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length PL Edelstahl Weight in kg (ERP)
(kg)

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.215-0.0843

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.220-0.0841

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.225-0.0850

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.230-0.0861

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.235-0.0871

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.240-0.0877

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.245-0.0885

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.250-0.0893

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.255-0.0951

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900521/4-2018.52074.519.16.517.829.232.260-0.0898

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.215-0.0855

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.220-0.0871

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.225-0.0885

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.230-0.0899

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.235-0.0966

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.240-0.0932

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.245-0.0947

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.250-0.0960

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.255-0.0977

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900525/16-1818.52074.519.16.517.829.232.260-0.1017

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900523/8-1618.52074.519.16.517.829.232.215-0.0881

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900523/8-1618.52074.519.16.517.829.232.220-0.0903

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900523/8-1618.52074.519.16.517.829.232.225-0.0938

11.40 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900523/8-1618.52074.519.16.517.829.232.230-0.0955

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900523/8-1618.52074.519.16.517.829.232.235-0.0978

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900523/8-1618.52074.519.16.517.829.232.240-0.1000

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900523/8-1618.52074.519.16.517.829.232.245-0.1035

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900523/8-1618.52074.519.16.517.829.232.250-0.1049

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900523/8-1618.52074.519.16.517.829.232.255-0.1080

12.19 €

1 4 Days 6528.510.113.5satin finishjet black RAL 900523/8-1618.52074.519.16.517.829.232.260-0.1099

11.40 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.215no0.1410

11.40 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.220no0.1430

11.40 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.225no0.1460

11.40 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.230no0.1480

12.19 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.235no0.1500

12.19 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.240no0.1530

12.19 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.245no0.1560

12.19 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.250no0.1580

12.19 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.255no0.1600

12.19 €

1 4 Days 6528.510.113.5textured mattjet black RAL 900521/4-2018.52074.519.16.517.829.232.260no0.1680

11.40 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.215no0.1410

11.40 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.220no0.1430

11.40 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.225no0.1460

11.40 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.230no0.1480

12.19 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.235no0.1500

12.19 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.240no0.1530

12.19 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.245no0.1560

12.19 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.250no0.1580

12.19 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.255no0.1600

12.19 €

1 4 Days 6528.510.113.5textured mattorange RAL 200421/4-2018.52074.519.16.517.829.232.260no0.1680

11.40 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.215no0.1410

11.40 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.220no0.1430

11.40 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.225no0.1460

11.40 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.230no0.1480

12.19 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.235no0.1500

12.19 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.240no0.1530

12.19 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.245no0.1560

12.19 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.250no0.1580

12.19 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.255no0.1600

12.19 €

1 4 Days 6528.510.113.5textured matttraffic red RAL 302021/4-2018.52074.519.16.517.829.232.260no0.1680

Loading...

Basic information

Main material Zinc Component material Steel Surface finish component black oxidised
Item Clamping Lever Thread type external thread Version 1 flat
RoHS yes

Tech Support