Clamping lever with plastic handle internal thread, inch (06601) (Part Numbers)

Clamping lever with plastic handle internal thread, inch (06601)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· The NOVO grip product range represents an attractive design and an easy-to-grip form

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06601-1A01
06601-1A02
06601-1A016
06601-1A084
06601-1A086
06601-1A087
06601-1A11
06601-1A12
06601-1A21
06601-1A22
06601-1A116
06601-1A184
06601-1A186
06601-1A187
06601-1A216
06601-1A284
06601-1A286
06601-1A287
06601-2A21
06601-2A22
06601-2A31
06601-2A32
06601-2A216
06601-2A284
06601-2A286
06601-2A287
06601-2A316
06601-2A384
06601-2A386
06601-2A387
06601-3A31
06601-3A32
06601-3A41
06601-3A42
06601-3A316
06601-3A384
06601-3A386
06601-3A387
06601-3A416
06601-3A484
06601-3A486
06601-3A487
06601-4A41
06601-4A42
06601-4A51
06601-4A52
06601-4A416
06601-4A484
06601-4A486
06601-4A487
06601-4A516
06601-4A584
06601-4A586
06601-4A587
06601-5A51
06601-5A52
06601-5A61
06601-5A62
06601-5A516
06601-5A584
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

9.33 €

1 4 Days 4024.57.510black grey RAL 7021110-2413164714.54153033.590.0196

9.33 €

1 4 Days 4024.57.510orange RAL 2004110-2413164714.54153033.590.1022

9.33 €

1 4 Days 4024.57.510colza yellow RAL 1021110-2413164714.54153033.590.0160

9.33 €

1 4 Days 4024.57.510traffic red RAL 3020110-2413164714.54153033.590.0147

9.33 €

1 4 Days 4024.57.510petrol green Pantone 327110-2413164714.54153033.590.0160

9.33 €

1 4 Days 4024.57.510black grey RAL 7021110-2413164714.54153033.590.0146

9.33 €

1 4 Days 4024.57.510black grey RAL 7021110-3213164714.54153033.590.0120

9.33 €

1 4 Days 4024.57.510orange RAL 2004110-3213164714.54153033.590.1022

9.33 €

1 4 Days 4024.57.510black grey RAL 702111/4-2013164714.54153033.590.0110

9.33 €

1 4 Days 4024.57.510orange RAL 200411/4-2013164714.54153033.590.0140

9.33 €

1 4 Days 4024.57.510colza yellow RAL 1021110-3213164714.54153033.590.0160

9.33 €

1 4 Days 4024.57.510traffic red RAL 3020110-3213164714.54153033.590.0147

9.33 €

1 4 Days 4024.57.510petrol green Pantone 327110-3213164714.54153033.590.0160

9.33 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.590.0146

9.33 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.590.0138

9.33 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.590.0139

9.33 €

1 4 Days 4024.57.510petrol green Pantone 32711/4-2013164714.54153033.590.0160

9.33 €

1 4 Days 4024.57.510traffic blue RAL 501711/4-2013164714.54153033.590.0139

11.01 €

1 4 Days 6528.59.513.5black grey RAL 702121/4-2018207519.56.517.541.545.5120.0300

11.01 €

1 4 Days 6528.59.513.5orange RAL 200421/4-2018207519.56.517.541.545.5120.0309

11.01 €

1 4 Days 6528.59.513.5black grey RAL 702125/16-1818207519.56.517.541.545.5120.0280

11.01 €

1 4 Days 6528.59.513.5orange RAL 200425/16-1818207519.56.517.541.545.5120.0279

11.01 €

1 4 Days 6528.59.513.5colza yellow RAL 102121/4-2018207519.56.517.541.545.5120.0320

11.01 €

1 4 Days 6528.59.513.5traffic red RAL 302021/4-2018207519.56.517.541.545.5120.0320

11.01 €

1 4 Days 6528.59.513.5signal green RAL 603221/4-2018207519.56.517.541.545.5120.0311

11.01 €

1 4 Days 6528.59.513.5traffic blue RAL 501721/4-2018207519.56.517.541.545.5120.0320

11.01 €

1 4 Days 6528.59.513.5colza yellow RAL 102125/16-1818207519.56.517.541.545.5120.0297

11.01 €

1 4 Days 6528.59.513.5traffic red RAL 302025/16-1818207519.56.517.541.545.5120.0288

11.01 €

1 4 Days 6528.59.513.5signal green RAL 603225/16-1818207519.56.517.541.545.5120.0295

11.01 €

1 4 Days 6528.59.513.5traffic blue RAL 501725/16-1818207519.56.517.541.545.5120.0286

13.55 €

1 4 Days 80371116black grey RAL 702135/16-1821.52291.523102453.558140.0540

13.55 €

1 4 Days 80371116orange RAL 200435/16-1821.52291.523102453.558140.0563

13.55 €

1 4 Days 80371116black grey RAL 702133/8-1621.52291.523102453.558140.0525

13.55 €

1 4 Days 80371116orange RAL 200433/8-1621.52291.523102453.558140.0533

13.55 €

1 4 Days 80371116colza yellow RAL 102135/16-1821.52291.523102453.558140.0450

13.55 €

1 4 Days 80371116traffic red RAL 302035/16-1821.52291.523102453.558140.0547

13.55 €

1 4 Days 80371116signal green RAL 603235/16-1821.52291.523102453.558140.0554

13.55 €

1 4 Days 80371116traffic blue RAL 501735/16-1821.52291.523102453.558140.0548

13.55 €

1 4 Days 80371116colza yellow RAL 102133/8-1621.52291.523102453.558140.0500

13.55 €

1 4 Days 80371116traffic red RAL 302033/8-1621.52291.523102453.558140.0512

13.55 €

1 4 Days 80371116signal green RAL 603233/8-1621.52291.523102453.558140.0513

13.55 €

1 4 Days 80371116traffic blue RAL 501733/8-1621.52291.523102453.558140.0513

19.49 €

1 4 Days 95431319black grey RAL 702143/8-1625.52410927.510266166170.0850

19.49 €

1 4 Days 95431319orange RAL 200443/8-1625.52410927.510266166170.0895

19.49 €

1 4 Days 95431319black grey RAL 702141/2-1325.52410927.510266166170.0800

19.49 €

1 4 Days 95431319orange RAL 200441/2-1325.52410927.510266166170.0849

19.49 €

1 4 Days 95431319colza yellow RAL 102143/8-1625.52410927.510266166170.0910

19.49 €

1 4 Days 95431319traffic red RAL 302043/8-1625.52410927.510266166170.0896

19.49 €

1 4 Days 95431319signal green RAL 603243/8-1625.52410927.510266166170.0800

19.49 €

1 4 Days 95431319traffic blue RAL 501743/8-1625.52410927.510266166170.0800

19.49 €

1 4 Days 95431319colza yellow RAL 102141/2-1325.52410927.510266166170.0857

19.49 €

1 4 Days 95431319traffic red RAL 302041/2-1325.52410927.510266166170.0851

19.49 €

1 4 Days 95431319signal green RAL 603241/2-1325.52410927.510266166170.0847

19.49 €

1 4 Days 95431319traffic blue RAL 501741/2-1325.52410927.510266166170.0846

23.52 €

1 4 Days 1104915.523black grey RAL 702151/2-13302612632.512337277230.1300

23.52 €

1 4 Days 1104915.523orange RAL 200451/2-13302612632.512337277230.1460

23.52 €

1 4 Days 1104915.523black grey RAL 702155/8-11302612632.512337277230.1300

23.52 €

1 4 Days 1104915.523orange RAL 200455/8-11302612632.512337277230.1232

23.52 €

1 4 Days 1104915.523colza yellow RAL 102151/2-13302612632.512337277230.1412

23.52 €

1 4 Days 1104915.523traffic red RAL 302051/2-13302612632.512337277230.1381

Loading...

Basic information

Main material Plastic Component material Stainless steel Item Clamping Lever
Thread type internal thread RoHS yes

Tech Support