Clamping lever with plastic handle external thread, inch (06611)

Clamping lever with plastic handle external thread, inch (06611)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06611-1A01X15
06611-1A01X20
06611-1A01X25
06611-1A02X15
06611-1A02X20
06611-1A02X25
06611-1A016X15
06611-1A016X20
06611-1A016X25
06611-1A084X15
06611-1A084X20
06611-1A084X25
06611-1A086X15
06611-1A086X20
06611-1A086X25
06611-1A087X15
06611-1A087X20
06611-1A087X25
06611-1A11X15
06611-1A11X20
06611-1A11X25
06611-1A12X15
06611-1A12X20
06611-1A12X25
06611-1A21X10
06611-1A21X15
06611-1A21X20
06611-1A21X25
06611-1A21X30
06611-1A21X40
06611-1A21X50
06611-1A22X10
06611-1A22X15
06611-1A22X20
06611-1A22X25
06611-1A22X30
06611-1A22X40
06611-1A22X50
06611-1A116X15
06611-1A116X20
06611-1A116X25
06611-1A184X15
06611-1A184X20
06611-1A184X25
06611-1A186X15
06611-1A186X20
06611-1A186X25
06611-1A187X15
06611-1A187X20
06611-1A187X25
06611-1A216X10
06611-1A216X15
06611-1A216X20
06611-1A216X25
06611-1A216X30
06611-1A216X40
06611-1A216X50
06611-1A284X10
06611-1A284X15
06611-1A284X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

10.03 €

1 4 Days 4024.57.510black grey RAL 7021110-2413164714.54153033.5150.0150

10.03 €

1 4 Days 4024.57.510black grey RAL 7021110-2413164714.54153033.5200.0300

10.03 €

1 4 Days 4024.57.510black grey RAL 7021110-2413164714.54153033.5250.0170

10.03 €

1 4 Days 4024.57.510orange RAL 2004110-2413164714.54153033.5150.0176

10.03 €

1 4 Days 4024.57.510orange RAL 2004110-2413164714.54153033.5200.0300

10.03 €

1 4 Days 4024.57.510orange RAL 2004110-2413164714.54153033.5250.0168

10.03 €

1 4 Days 4024.57.510colza yellow RAL 1021110-2413164714.54153033.5150.0160

10.03 €

1 4 Days 4024.57.510colza yellow RAL 1021110-2413164714.54153033.5200.0180

10.03 €

1 4 Days 4024.57.510colza yellow RAL 1021110-2413164714.54153033.5250.0160

10.03 €

1 4 Days 4024.57.510traffic red RAL 3020110-2413164714.54153033.5150.0176

10.03 €

1 4 Days 4024.57.510traffic red RAL 3020110-2413164714.54153033.5200.0160

10.03 €

1 4 Days 4024.57.510traffic red RAL 3020110-2413164714.54153033.5250.0191

10.03 €

1 4 Days 4024.57.510signal green RAL 6032110-2413164714.54153033.5150.0160

10.03 €

1 4 Days 4024.57.510signal green RAL 6032110-2413164714.54153033.5200.0160

10.03 €

1 4 Days 4024.57.510signal green RAL 6032110-2413164714.54153033.5250.0160

10.03 €

1 4 Days 4024.57.510traffic blue RAL 5017110-2413164714.54153033.5150.0176

10.03 €

1 4 Days 4024.57.510traffic blue RAL 5017110-2413164714.54153033.5200.0184

10.03 €

1 4 Days 4024.57.510traffic blue RAL 5017110-2413164714.54153033.5250.0188

10.03 €

1 4 Days 4024.57.510black grey RAL 7021110-3213164714.54153033.5150.0150

10.03 €

1 4 Days 4024.57.510black grey RAL 7021110-3213164714.54153033.5200.0160

10.03 €

1 4 Days 4024.57.510black grey RAL 7021110-3213164714.54153033.5250.0180

10.03 €

1 4 Days 4024.57.510orange RAL 2004110-3213164714.54153033.5150.0155

10.03 €

1 4 Days 4024.57.510orange RAL 2004110-3213164714.54153033.5200.0192

10.03 €

1 4 Days 4024.57.510orange RAL 2004110-3213164714.54153033.5250.0168

10.03 €

1 4 Days 4024.57.510black grey RAL 702111/4-2013164714.54153033.5100.0176

10.03 €

1 4 Days 4024.57.510black grey RAL 702111/4-2013164714.54153033.5150.0186

10.03 €

1 4 Days 4024.57.510black grey RAL 702111/4-2013164714.54153033.5200.0170

10.03 €

1 4 Days 4024.57.510black grey RAL 702111/4-2013164714.54153033.5250.0204

10.03 €

1 4 Days 4024.57.510black grey RAL 702111/4-2013164714.54153033.5300.0194

10.76 €

1 4 Days 4024.57.510black grey RAL 702111/4-2013164714.54153033.5400.0210

10.76 €

1 4 Days 4024.57.510black grey RAL 702111/4-2013164714.54153033.5500.0240

10.03 €

1 4 Days 4024.57.510orange RAL 200411/4-2013164714.54153033.5100.0173

10.03 €

1 4 Days 4024.57.510orange RAL 200411/4-2013164714.54153033.5150.0183

10.03 €

1 4 Days 4024.57.510orange RAL 200411/4-2013164714.54153033.5200.0193

10.03 €

1 4 Days 4024.57.510orange RAL 200411/4-2013164714.54153033.5250.0202

10.03 €

1 4 Days 4024.57.510orange RAL 200411/4-2013164714.54153033.5300.0209

10.76 €

1 4 Days 4024.57.510orange RAL 200411/4-2013164714.54153033.5400.0237

10.76 €

1 4 Days 4024.57.510orange RAL 200411/4-2013164714.54153033.5500.0253

10.03 €

1 4 Days 4024.57.510colza yellow RAL 1021110-3213164714.54153033.5150.0160

10.03 €

1 4 Days 4024.57.510colza yellow RAL 1021110-3213164714.54153033.5200.0180

10.03 €

1 4 Days 4024.57.510colza yellow RAL 1021110-3213164714.54153033.5250.0160

10.03 €

1 4 Days 4024.57.510traffic red RAL 3020110-3213164714.54153033.5150.0176

10.03 €

1 4 Days 4024.57.510traffic red RAL 3020110-3213164714.54153033.5200.0160

10.03 €

1 4 Days 4024.57.510traffic red RAL 3020110-3213164714.54153033.5250.0191

10.03 €

1 4 Days 4024.57.510signal green RAL 6032110-3213164714.54153033.5150.0160

10.03 €

1 4 Days 4024.57.510signal green RAL 6032110-3213164714.54153033.5200.0160

10.03 €

1 4 Days 4024.57.510signal green RAL 6032110-3213164714.54153033.5250.0160

10.03 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.5150.0176

10.03 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.5200.0184

10.03 €

1 4 Days 4024.57.510traffic blue RAL 5017110-3213164714.54153033.5250.0188

10.03 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5100.0160

10.03 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5150.0183

10.03 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5200.0193

10.03 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5250.0160

10.03 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5300.0212

10.76 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5400.0228

10.76 €

1 4 Days 4024.57.510colza yellow RAL 102111/4-2013164714.54153033.5500.0252

10.03 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5100.0160

10.03 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5150.0186

10.03 €

1 4 Days 4024.57.510traffic red RAL 302011/4-2013164714.54153033.5200.0170

Loading...

Basic information

Main material Plastic Component material Stainless steel Item Clamping Lever
Thread type external thread RoHS yes

Tech Support