Clamping lever ECO with external thread, plastic, inch (06613-04)

Clamping lever ECO with external thread, plastic, inch (06613-04)
· Press to disengage

· Closed grip contour without protruding edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06613-04-1A11X10
06613-04-1A11X20
06613-04-1A184X10
06613-04-1A184X20
06613-04-1AE1X10
06613-04-1AE1X20
06613-04-1AE84X10
06613-04-1AE84X20
06613-04-2A11X20
06613-04-2A11X30
06613-04-2A11X40
06613-04-2A21X20
06613-04-2A21X30
06613-04-2A21X40
06613-04-2A31X20
06613-04-2A31X30
06613-04-2A31X40
06613-04-2A184X20
06613-04-2A184X30
06613-04-2A184X40
06613-04-2A284X20
06613-04-2A284X30
06613-04-2A284X40
06613-04-2A384X20
06613-04-2A384X30
06613-04-2A384X40
06613-04-3A31X20
06613-04-3A31X40
06613-04-3A31X60
06613-04-3A41X20
06613-04-3A41X40
06613-04-3A41X60
06613-04-3A384X20
06613-04-3A384X40
06613-04-3A384X60
06613-04-3A484X20
06613-04-3A484X40
06613-04-3A484X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

3.95 €

1 4 Days 39.922.77.910black grey RAL 7021110-3213.246.813.8515.231.828.9100.0080

3.95 €

1 4 Days 39.922.77.910black grey RAL 7021110-3213.246.813.8515.231.828.9200.0090

3.95 €

1 4 Days 39.922.77.910traffic red RAL 3020110-3213.246.813.8515.231.828.9100.0080

3.95 €

1 4 Days 39.922.77.910traffic red RAL 3020110-3213.246.813.8515.231.828.9200.0090

3.95 €

1 4 Days 39.922.77.910black grey RAL 702118-3213.246.813.8515.231.828.9100.0080

3.95 €

1 4 Days 39.922.77.910black grey RAL 702118-3213.246.813.8515.231.828.9200.0090

3.95 €

1 4 Days 39.922.77.910traffic red RAL 302018-3213.246.813.8515.231.828.9100.0080

3.95 €

1 4 Days 39.922.77.910traffic red RAL 302018-3213.246.813.8515.231.828.9200.0090

4.65 €

1 4 Days 65.227.410.513.5black grey RAL 7021210-3218.87519.55.520.741.938200.0160

4.65 €

1 4 Days 65.227.410.513.5black grey RAL 7021210-3218.87519.55.520.741.938300.0180

4.71 €

1 4 Days 65.227.410.513.5black grey RAL 7021210-3218.87519.55.520.741.938400.0190

4.65 €

1 4 Days 65.227.410.513.5black grey RAL 702121/4-2018.87519.55.520.741.938200.0190

4.65 €

1 4 Days 65.227.410.513.5black grey RAL 702121/4-2018.87519.55.520.741.938300.0210

4.71 €

1 4 Days 65.227.410.513.5black grey RAL 702121/4-2018.87519.55.520.741.938400.0220

4.65 €

1 4 Days 65.227.410.513.5black grey RAL 702125/16-1818.87519.55.520.741.938200.0240

4.65 €

1 4 Days 65.227.410.513.5black grey RAL 702125/16-1818.87519.55.520.741.938300.0280

4.71 €

1 4 Days 65.227.410.513.5black grey RAL 702125/16-1818.87519.55.520.741.938400.0300

4.65 €

1 4 Days 65.227.410.513.5traffic red RAL 3020210-3218.87519.55.520.741.938200.0160

4.65 €

1 4 Days 65.227.410.513.5traffic red RAL 3020210-3218.87519.55.520.741.938300.0180

4.71 €

1 4 Days 65.227.410.513.5traffic red RAL 3020210-3218.87519.55.520.741.938400.0190

4.65 €

1 4 Days 65.227.410.513.5traffic red RAL 302021/4-2018.87519.55.520.741.938200.0190

4.65 €

1 4 Days 65.227.410.513.5traffic red RAL 302021/4-2018.87519.55.520.741.938300.0210

4.71 €

1 4 Days 65.227.410.513.5traffic red RAL 302021/4-2018.87519.55.520.741.938400.0220

4.65 €

1 4 Days 65.227.410.513.5traffic red RAL 302025/16-1818.87519.55.520.741.938200.0240

4.65 €

1 4 Days 65.227.410.513.5traffic red RAL 302025/16-1818.87519.55.520.741.938300.0280

4.71 €

1 4 Days 65.227.410.513.5traffic red RAL 302025/16-1818.87519.55.520.741.938400.0300

5.89 €

1 4 Days 80.34011.717black grey RAL 702135/16-1821.291.322.21031.458.153.3200.0420

6.18 €

1 4 Days 80.34011.717black grey RAL 702135/16-1821.291.322.21031.458.153.3400.0480

6.18 €

1 4 Days 80.34011.717black grey RAL 702135/16-1821.291.322.21031.458.153.3600.0520

5.89 €

1 4 Days 80.34011.717black grey RAL 702133/8-1621.291.322.21031.458.153.3200.0430

6.18 €

1 4 Days 80.34011.717black grey RAL 702133/8-1621.291.322.21031.458.153.3400.0490

6.18 €

1 4 Days 80.34011.717black grey RAL 702133/8-1621.291.322.21031.458.153.3600.0530

5.89 €

1 4 Days 80.34011.717traffic red RAL 302035/16-1821.291.322.21031.458.153.3200.0420

6.18 €

1 4 Days 80.34011.717traffic red RAL 302035/16-1821.291.322.21031.458.153.3400.0480

6.18 €

1 4 Days 80.34011.717traffic red RAL 302035/16-1821.291.322.21031.458.153.3600.0520

5.89 €

1 4 Days 80.34011.717traffic red RAL 302033/8-1621.291.322.21031.458.153.3200.0430

6.18 €

1 4 Days 80.34011.717traffic red RAL 302033/8-1621.291.322.21031.458.153.3400.0490

6.18 €

1 4 Days 80.34011.717traffic red RAL 302033/8-1621.291.322.21031.458.153.3600.0530

Loading...

  1. 1

Basic information

Main material Plastic Component material Steel Surface finish component blue-passivated
No. of teeth 12 Item Clamping Lever Thread type external thread
Version 1 eco RoHS yes PL Edelstahl no

Tech Support