Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06442-1A01 |
06442-1A11 |
06442-1A21 |
06442-1AE1 |
06442-2A21 |
06442-2A31 |
06442-3A31 |
06442-3A41 |
06442-4A41 |
06442-4A51 |
06442-5A51 |
06442-5A61 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | X | A | D1 | H | B | D | T | Size | No. of teeth | A1 | D2 | H1 | H2 | H3 | H4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.60 € | 1 | 4 Days | 10-24 | 40 | 13 | 24.5 | 7 | 10 | 9 | 1 | 16 | 47 | 14 | 4 | 14.5 | 31 | 34 | ||
12.60 € | 1 | 4 Days | 10-32 | 40 | 13 | 24.5 | 7 | 10 | 9 | 1 | 16 | 47 | 14 | 4 | 14.5 | 31 | 34 | ||
12.60 € | 1 | 4 Days | 1/4-20 | 40 | 13 | 24.5 | 7 | 10 | 9 | 1 | 16 | 47 | 14 | 4 | 14.5 | 31 | 34 | ||
12.60 € | 1 | 4 Days | 8-32 | 40 | 13 | 24.5 | 7 | 10 | 9 | 1 | 16 | 47 | 14 | 4 | 14.5 | 31 | 34 | ||
16.99 € | 1 | 4 Days | 1/4-20 | 65 | 18.5 | 28.5 | 9.5 | 13.5 | 12 | 2 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | ||
16.99 € | 1 | 4 Days | 5/16-18 | 65 | 18.5 | 28.5 | 9.5 | 13.5 | 12 | 2 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | ||
20.34 € | 1 | 4 Days | 5/16-18 | 80 | 21 | 37 | 11 | 16 | 14 | 3 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | ||
20.34 € | 1 | 4 Days | 3/8-16 | 80 | 21 | 37 | 11 | 16 | 14 | 3 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | ||
26.19 € | 1 | 4 Days | 3/8-16 | 95 | 27 | 43 | 13 | 19 | 17 | 4 | 24 | 109 | 27.5 | 10 | 27 | 63 | 67.5 | ||
26.19 € | 1 | 4 Days | 1/2-13 | 95 | 27 | 43 | 13 | 19 | 17 | 4 | 24 | 109 | 27.5 | 10 | 27 | 63 | 67.5 | ||
41.33 € | 1 | 4 Days | 1/2-13 | 110 | 31 | 49 | 15 | 23 | 23 | 5 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | ||
41.33 € | 1 | 4 Days | 5/8-11 | 110 | 31 | 49 | 15 | 23 | 23 | 5 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 |
Loading...
Surface finish body | satin finish | Main colour | jet black RAL 9005 |
---|
Configure
Basic Attributes
X
A
D1
H
B
D
T
Size
No. of teeth
A1
D2
H1
H2
H3
H4
Filter by standard shipping days
Optional Attributes