Cylinder roller bearing FAG with cage (23820)

Cylinder roller bearing FAG with cage (23820)
· Support of high radial loads

· Suitable for high speeds

· Available with floating bearing or support bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23820-001503511
23820-001704012
23820-002004714
23820-002505215
23820-003006216
23820-003507217
23820-004008018
23820-004508519
23820-005009020
23820-101503511
23820-101704012
23820-102004714
23820-102505215
23820-103006216
23820-103507217
23820-104008018
23820-104508519
23820-105009020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter Speed limit rpm Static load rating
(N)
R min. KZZ.=Abbreviation Dynamic load rating
(N)
B=Width D=internal diameter Form Form definition S R1 min. Weight in kg (ERP)
(kg)

50.29 €

1 4 Days 3522000104000.6NU-202-E-TVP2151001115NUfloating bearing1.60.30.0480

51.20 €

1 4 Days 4018000146000.6NU-203-E-TVP2208001217NUfloating bearing1.20.30.0698

52.50 €

1 4 Days 4716000247001NU-204-E-TVP2325001420NUfloating bearing0.80.60.1140

59.60 €

1 4 Days 5215000275001NU-205-E-TVP2345001525NUfloating bearing1.30.60.1350

65.88 €

1 4 Days 6212000360001NU-206-E-TVP2450001630NUfloating bearing1.50.60.2070

77.35 €

1 4 Days 7210000485001.1NU-207-E-TVP2580001735NUfloating bearing0.70.60.3030

86.95 €

1 4 Days 809000530001.1NU-208-E-TVP2630001840NUfloating bearing11.10.3666

96.71 €

1 4 Days 858500630001.1NU-209-E-TVP2720001945NUfloating bearing11.10.4340

106.83 €

1 4 Days 908000690001.1NU-210-E-TVP2750002050NUfloating bearing1.31.10.4900

53.79 €

1 4 Days 3522000104000.6NJ-202-E-TVP2151001115NJsupport bearing1.60.30.0505

55.42 €

1 4 Days 4018000146000.6NJ-203-E-TVP2208001217NJsupport bearing1.20.30.0713

58.83 €

1 4 Days 4716000247001NJ-204-E-TVP2325001420NJsupport bearing10.60.1170

63.02 €

1 4 Days 5215000275001NJ-205-E-TVP2345001525NJsupport bearing1.20.60.1400

72.93 €

1 4 Days 6212000360001NJ-206-E-TVP2450001630NJsupport bearing1.50.60.2130

84.77 €

1 4 Days 7210000485001.1NJ-207-E-TVP2580001735NJsupport bearing0.70.60.3090

98.04 €

1 4 Days 809000530001.1NJ-208-E-TVP2630001840NJsupport bearing11.10.3890

106.18 €

1 4 Days 858500630001.1NJ-209-E-TVP2720001945NJsupport bearing1.91.10.4450

115.64 €

1 4 Days 908000690001.1NJ-210-E-TVP2750002050NJsupport bearing1.31.10.5030

Loading...

  1. 1

Basic information

Version 2 with cage Component material polyamide Main material ball-bearing steel
Item Cylinder Roller Bearing Product type FAG RoHS yes

Tech Support