Tapered roller bearing FAG, single row with cage (23825) (Part Numbers)

Tapered roller bearing FAG, single row with cage (23825)
· Support of high radial and axial loads

· Suitable for medium speeds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23825-001704012
23825-002004714
23825-003006216
23825-003507217
23825-004008018
23825-101504213
23825-101704714
23825-102005215
23825-102506217
23825-103007219
23825-103508021
23825-104009023
23825-104510025
23825-105011027
23825-302004215
23825-302504715
23825-303005517
23825-303506218
23825-304006819
23825-304507520
23825-305008020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter Speed limit rpm Static load rating
(N)
B1 KZZ.=Abbreviation Dynamic load rating
(N)
D=internal diameter Form Form definition B B2=Width A A1 Weight in kg (ERP)
(kg)

24.76 €

1 4 Days 4021000178001130203-A1850017ASeries 3021213.25110.0560

27.03 €

1 4 Days 4716800270001230204-A2700020ASeries 3021415.25110.1269

32.91 €

1 4 Days 6211900480001430206-A4350030ASeries 3021617.25110.2415

41.04 €

1 4 Days 729800590001530207-A5400035ASeries 3021718.251.51.50.3254

49.36 €

1 4 Days 808800670001630208-A6100040ASeries 3021819.751.51.50.4396

30.61 €

1 4 Days 4221000205001130302-A2300015BSeries 3031314.25110.0977

30.68 €

1 4 Days 4718200245001230303-A2750017BSeries 3031415.25110.1303

31.15 €

1 4 Days 5215400325001330304-A3400020BSeries 3031516.251.51.50.1738

37.88 €

1 4 Days 6212600455001530305-A4700025BSeries 3031718.251.51.50.2692

46.67 €

1 4 Days 7210500610001630306-A6000030BSeries 3031920.751.51.50.3837

55.64 €

1 4 Days 809400750001830307-A7300035BSeries 3032122.7521.50.5434

68.41 €

1 4 Days 9078001020002030308-A9100040BSeries 3032325.2521.50.7457

87.15 €

1 4 Days 10067001080001830309-A9600045BSeries 3032527.2521.50.9968

106.15 €

1 4 Days 11063001480002330310-A13000050BSeries 3032729.252.521.2300

31.17 €

1 4 Days 4218200285001232004-X2400020CSeries 320 (ISO dimensions)15150.60.60.1031

30.86 €

1 4 Days 47154003350011.532005-X2650025CSeries 320 (ISO dimensions)15150.60.60.1200

35.38 €

1 4 Days 5512600465001332006-X3850030CSeries 320 (ISO dimensions)1717110.1773

38.09 €

1 4 Days 6211200570001432007-X4550035CSeries 320 (ISO dimensions)1818110.2301

43.79 €

1 4 Days 6898007100014.532008-XA5300040CSeries 320 (ISO dimensions)1919110.2846

50.25 €

1 4 Days 7588008600015.532009-XA6100045CSeries 320 (ISO dimensions)2020110.3631

59.97 €

1 4 Days 8078009300015.532010-X6400050CSeries 320 (ISO dimensions)2020110.3916

Loading...

  1. 1

Basic information

Version 2 with cage Version 1 single row Component material steel
Main material ball-bearing steel Item Tapered Roller Bearing Product type FAG
RoHS yes

Tech Support