Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H=Height | H1 | B1 | B=Width | Form | ISO No. | Division inches | Division (mm) | E | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.47 € | 1 | 4 Days | 10 | 1.5 | 5.4 | 15 | A | 06 B-1 | 3/8X7/32 | - | - | 0.2596 | ||
34.50 € | 1 | 4 Days | 10 | 1.5 | 5.4 | 25 | B | 06 B-2 | 3/8X7/32 | - | 4.8 | 0.4400 | ||
30.50 € | 1 | 4 Days | 10 | 2.2 | 7.4 | 20 | A | 08 B-1 | 1/2X5/16 | - | - | 0.3500 | ||
34.20 € | 1 | 4 Days | 15 | 2.2 | 7.4 | 20 | A | 08 B-1 | 1/2X5/16 | - | - | 0.5210 | ||
27.88 € | 1 | 4 Days | 20 | 2.2 | 7.4 | 20 | A | 08 B-1 | 1/2X5/16 | - | - | 0.6800 | ||
38.53 € | 1 | 4 Days | 10 | 2.2 | 7.4 | 35 | B | 08 B-2 | 1/2X5/16 | - | 6.4 | 0.5800 | ||
44.01 € | 1 | 4 Days | 15 | 2.2 | 7.4 | 35 | B | 08 B-2 | 1/2X5/16 | - | 6.4 | 0.9200 | ||
53.21 € | 1 | 4 Days | 20 | 2.2 | 7.4 | 35 | B | 08 B-2 | 1/2X5/16 | - | 6.4 | 1.2600 | ||
29.04 € | 1 | 4 Days | 10 | 2.6 | 9.3 | 20 | A | 10 B-1 | 5/8X3/8 | - | - | 0.3200 | ||
32.78 € | 1 | 4 Days | 15 | 2.6 | 9.3 | 20 | A | 10 B-1 | 5/8X3/8 | - | - | 0.5000 | ||
37.67 € | 1 | 4 Days | 20 | 2.6 | 9.3 | 20 | A | 10 B-1 | 5/8X3/8 | - | - | 0.7100 | ||
40.88 € | 1 | 4 Days | 10 | 2.6 | 9.3 | 40 | B | 10 B-2 | 5/8X3/8 | - | 7.1 | 0.6400 | ||
31.05 € | 1 | 4 Days | 10 | 2.4 | 11.3 | 25 | A | 12 B-1 | 3/4X7/16 | - | - | 0.4000 | ||
35.66 € | 1 | 4 Days | 15 | 2.4 | 11.3 | 25 | A | 12 B-1 | 3/4X7/16 | - | - | 0.6400 | ||
40.82 € | 1 | 4 Days | 20 | 2.4 | 11.3 | 25 | A | 12 B-1 | 3/4X7/16 | - | - | 0.8600 | ||
42.28 € | 1 | 4 Days | 10 | 2.4 | 11.3 | 45 | B | 12 B-2 | 3/4X7/16 | - | 8.1 | 0.7600 | ||
44.01 € | 1 | 4 Days | 15 | 3.5 | 16 | 40 | A | 16 B-1 | - | 1X17 | - | 0.9000 | ||
51.18 € | 1 | 4 Days | 20 | 3.5 | 16 | 40 | A | 16 B-1 | - | 1X17 | - | 1.3500 | ||
51.18 € | 1 | 4 Days | 15 | 3.5 | 16 | 48 | B | 16 B-2 | - | 1X17 | 16 | 1.2000 | ||
46.30 € | 1 | 4 Days | 15 | 4.2 | 18 | 45 | A | 20 B-1 | 1 1/4X3/4 | - | - | 1.0900 | ||
55.20 € | 1 | 4 Days | 15 | 4.2 | 18 | 55 | B | 20 B-1 | 1 1/4X3/4 | - | 19 | 1.3400 | ||
54.36 € | 1 | 4 Days | 15 | 5.5 | 24 | 60 | A | 24 B-1 | 1 1/2X1 | - | - | 1.3600 | ||
79.07 € | 1 | 4 Days | 20 | 5.5 | 24 | 72 | B | 24 B-1 | 1 1/2X1 | - | 24 | 2.8000 |
Loading...
L=Length | 2000 | Main colour | cumulus green | Version 1 | for roller chain |
---|---|---|---|---|---|
Main material | polythene | Item | Glide rail | RoHS | yes |
PL Edelstahl | no |
Configure
Basic Attributes
H=Height
H1
B1
B=Width
Form
ISO No.
Division inches
Division(mm)
E
Filter by standard shipping days
Optional Attributes