C profile, form C, steel or stainless steel (22282)

C profile, form C, steel or stainless steel (22282)
· Prevents torsion in the chain guide

· Prevent undesired chain slack

· Glide rail can expand in the C profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22282-10-01X2000
22282-10-03X2000
22282-10-05X2000
22282-10-09X2000
22282-10-12X2000
22282-10-101X2000
22282-10-103X2000
22282-10-105X2000
22282-10-109X2000
22282-10-112X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Main material H2 B2 S A Surface finish body PL Edelstahl Weight in kg (ERP)
(kg)

29.04 €

1 4 Days C1steel5.224117.5galvanisedno0.5300

27.02 €

1 4 Days C3steel10201.510galvanisedno0.9200

44.85 €

1 4 Days C5steel1228214galvanisedno1.5400

66.13 €

1 4 Days C9steel18382.522galvanisedno2.9800

86.83 €

1 4 Days C12steel20602.536galvanisedno4.3400

82.52 €

1 4 Days C1stainless steel5.224117.5-yes0.5600

98.05 €

1 4 Days C3stainless steel10201.510-yes0.9800

147.49 €

1 4 Days C5stainless steel1228214-yes1.7200

220.83 €

1 4 Days C9stainless steel18382.522-yes2.9500

309.67 €

1 4 Days C12stainless steel20602.536-yes4.3400

Loading...

  1. 1

Basic information

L=Length 2000 Item C profile RoHS yes

Tech Support