Configure

Shrink discs stainless steel Form A (23380-01)

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items

Internal diameter

(mm)

Outside diameter

(mm)

Tightening torque

(N•m)

L

(mm)

B

(mm)

DW

(mm)

L1

(mm)

Max. axial force F kN with tightening torque MS

Max. torque M Nm with tightening torque MS

No. of screws

Surface pressure on hub P

Weight (ERP)

Minimum order quantity
24
50
3
21
25
19/20/21
15
32/35/37
141/185/220
6 x M5
213
0.2146
1 pieces
30
60
3
23
27
24/25/26
18
38/41/43
212/240/265
7 x M5
180
0.2865
1 pieces
36
72
7
25
29
28/30/31
19
50/58/58
325/405/485
5 x M6
175
0.4722
1 pieces
38
72
8.5
27
31
29/30/31
21
62/65/64
490/515/560
6 x M6
207
0.5118
1 pieces
40
72
12
27
31
30/31/32
21
60/60/61
622/631/691
6 x M6
304
0.4660
1 pieces
44
80
7
28
30
32/35/36
22
62/72/75
340/480/525
7 x M6
185
0.6199
1 pieces
48
80
8.5
30
33
36/38/40
22
66/72/78
615/720/841
7 x M6
185
0.5471
1 pieces
50
90
7
30
34
38/40/42
22
89/96/103
635/740/850
9 x M6
181
0.8258
1 pieces
55
100
7
31
35
42/45/48
23
79/88/97
595/745/900
8 x M6
146
0.5580
1 pieces
62
110
7
32
36
48/50/52
23
125/132/135
1150/1275/1450
12 X M6
195
0.6000
1 pieces
68
115
7
33
37
50/55/60
23
97/106/120
905/1060/1450
10 X M6
145
0.6100
1 pieces
75
138
15
33
39
55/60/65
25
119/137/155
995/1310/1725
7 x M8
140
0.6150
1 pieces
80
145
15
33
39
60/65/70
25
124/140/158
1150/1275/1450
7 x M8
132
0.6200
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
99.62 €
( 118.55 € )
4 working days
105.42 €
( 125.45 € )
4 working days
121.47 €
( 144.55 € )
4 working days
143.29 €
( 170.52 € )
4 working days
151.03 €
( 179.73 € )
4 working days
151.03 €
( 179.73 € )
4 working days
153.43 €
( 182.58 € )
4 working days
155.04 €
( 184.50 € )
4 working days
168.47 €
( 200.48 € )
4 working days
204.34 €
( 243.16 € )
4 working days
206.60 €
( 245.85 € )
4 working days
212.66 €
( 253.07 € )
4 working days
220.86 €
( 262.82 € )
4 working days

More Information

Basic information

· To connect a hollow shaft to a shaft

· Suitable for static, dynamic and shock loads

· For very high torques

· No shift of axial shaft/hub during assembly

· Self-centring