Ball element for roller rails, stainless steel (10448)

Ball element for roller rails, stainless steel (10448)
· Quick and easy assembly

· Flexible movements in two dimensions

· Low friction and wear ball transfer units

· Compatible with type B and type I

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10448-03-16

Part Number
10448-03-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.98 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Version 1 for roller rails Item Ball Element
Load capacity(N) 100 R1=Roller diameter 16 RoHS yes
Weight (ERP)(kg) 0.0711

This page is Ball element for roller rails, stainless steel (10448), part number 10448-03-16.
You can find the detail information about specifications and dimensions on part number 10448-03-16.

Tech Support