Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95153-151 |
95153-221 |
95153-301 |
95153-441 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | DK | H2 | Load rating C (N) | D=diameter | D1=Outside diameter | H=Height | H1=Height | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.94 € | 1 | 4 Days | 15.875 | 4.5 | 200 | 24 | 31 | 20.5 | 9.5 | 0.0260 | ||
24.76 € | 1 | 4 Days | 22.225 | 4.5 | 250 | 36 | 45 | 30.5 | 10 | 0.0793 | ||
36.07 € | 1 | 4 Days | 30 | 5.5 | 350 | 45 | 55 | 37 | 14 | 0.1700 | ||
111.20 € | 1 | 4 Days | 44.5 | 9 | 500 | 62 | 75 | 53.5 | 19 | 0.5230 |
Loading...
Main material | POM | Form | B | Version 1 | housing |
---|---|---|---|---|---|
Item | Ball Transfer Unit | Kind of fastening | press-in | Form definition | ball stainless steel |
RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
DK
H2
Load rating C(N)
D=diameter
D1=Outside diameter
H=Height
H1=Height
Filter by standard shipping days
Optional Attributes