Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23800-03-00802207 |
23800-03-01002608 |
23800-03-01202808 |
23800-03-01503209 |
23800-03-01703510 |
23800-03-02004212 |
23800-03-02504712 |
23800-03-03005513 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width | Static load rating (N) | D=internal diameter | D1=Outside diameter | Speed limit rpm | Dynamic load rating (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
31.97 € | 1 | 4 Days | 7 | 1000 | 8 | 22 | 37000 | 2000 | 0.0132 | ||
36.82 € | 1 | 4 Days | 8 | 1400 | 10 | 26 | 31000 | 3000 | 0.0169 | ||
40.59 € | 1 | 4 Days | 8 | 1700 | 12 | 28 | 29000 | 3300 | 0.0186 | ||
45.40 € | 1 | 4 Days | 9 | 2100 | 15 | 32 | 24000 | 3600 | 0.0277 | ||
56.98 € | 1 | 4 Days | 10 | 2300 | 17 | 35 | 21000 | 3900 | 0.0351 | ||
62.25 € | 1 | 4 Days | 12 | 3700 | 20 | 42 | 18000 | 6000 | 0.0581 | ||
71.54 € | 1 | 4 Days | 12 | 5800 | 25 | 47 | 15000 | 6500 | 0.0683 | ||
108.34 € | 1 | 4 Days | 13 | 7600 | 30 | 55 | 12500 | 8500 | 0.0972 |
Loading...
Version 1 | single row | Component material | PTFE | Main material | ceramic |
---|---|---|---|---|---|
Item | Ball Bearing | Main colour | white | RoHS | yes |
Configure
Basic Attributes
B=Width
Static load rating(N)
D=internal diameter
D1=Outside diameter
Speed limit rpm
Dynamic load rating(N)
Filter by standard shipping days
Optional Attributes