Lifting column (85300)

Lifting column (85300)
· Suitable for pressure and tensile loads.

· Self-locking even at max. load

· Intuitive control

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
85300-355
85300-400
85300-452
85300-497
85300-930040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=total height
(mm)
H1=Height
(mm)
Item Main colour Main material Stroke speed
(mm/s)
Surface finish body Thrust force F2
(N)
Traction force F1
(N)
Travel S
(mm)
PL Edelstahl Weight (ERP)
(kg)

616.11 €

1 4 Days 558203Lifting column-aluminium8-30003000355no11.8500

645.91 €

1 4 Days 603203Lifting column-aluminium8-30003000400no23.8000

673.84 €

1 4 Days 658203Lifting column-aluminium8-30003000455no25.5940

703.62 €

1 4 Days 703203Lifting column-aluminium8-30003000500no14.0500

26.43 €

1 4 Days --Mounting Plateblackzinc-powder-coated----0.4662

Loading...

  1. 1

Basic information

RoHS yes

Tech Support