Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24074-010 |
24074-012 |
24074-015 |
24074-017 |
24074-020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 | B1 | B | H | L | H2 | L1 | D3 | H4 | D2 | E | H3 | L2 | D4 | T | D1=Internal diameter | B2 | Suitable for spindel Ø | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
192.62 € | 1 | 4 Days | 32 | 50 | 86 | 58 | 24 | 22 | 7.5 | 8.4 | 15 | 30 | 68 | 7 | 9 | M10 | 15 | 10 | 52 | 16 | 0.5323 | ||
192.62 € | 1 | 4 Days | 34 | 58 | 94 | 64 | 26 | 22 | 8 | 8.4 | 17 | 32 | 77 | 7 | 10 | M10 | 15 | 12 | 60 | 20 | 0.7197 | ||
201.80 € | 1 | 4 Days | 39 | 63 | 108 | 72 | 28 | 27 | 8 | 10.5 | 19 | 35 | 88 | 10 | 12 | M12 | 18 | 15 | 66 | 20 | 0.9851 | ||
202.36 € | 1 | 4 Days | 39 | 63 | 108 | 72 | 28 | 27 | 8 | 10.5 | 19 | 40 | 88 | 10 | 12 | M12 | 18 | 17 | 66 | 25 | 0.9382 | ||
216.55 € | 1 | 4 Days | 42 | 70 | 112 | 78 | 34 | 27 | 10 | 10.5 | 20 | 47 | 92 | 10 | 14 | M12 | 18 | 20 | 72 | 32 | 1.2380 |
Loading...
Main material | steel | Item | Floating Bearing Unit | RoHS | yes |
---|
Configure
Basic Attributes
H1
B1
B
H
L
H2
L1
D3
H4
D2
E
H3
L2
D4
T
D1=Internal diameter
B2
Suitable for spindel Ø
Filter by standard shipping days
Optional Attributes