Pillow block bearing flange bearing, stainless steel (24242)

Pillow block bearing flange bearing, stainless steel (24242)
· With a sealed, single-row ball bearing or plastic slide bearing

· Compensates for misalignments on the shaft

· Internal diameter of the bearings with plus-tolerance

· Maintenance-free and corrosion protected

· Ready to install

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24242-01-112201
24242-01-115202
24242-01-120204
24242-01-12201
24242-01-125205
24242-01-130206
24242-01-135207
24242-01-140208
24242-01-15202
24242-01-20204
24242-01-25205
24242-01-30206
24242-01-35207
24242-01-40208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B L Component material D3 D=internal diameter E=Hole spacing Housing L2 L3 A2 Weight in kg (ERP)
(kg)

75.14 €

1 4 Days 8633.2POM64126420125.712-0.4792

71.91 €

1 4 Days 8633.2POM64156420225.712-0.4862

63.66 €

1 4 Days 8633.2POM64206420425.712-0.4323

75.14 €

1 4 Days 8633.2stainless steel64126420125.71214.90.6343

77.76 €

1 4 Days 9535.5POM70257020527.314-0.6178

102.53 €

1 4 Days 10840.1POM83308320630.714-0.7696

126.81 €

1 4 Days 11744.4POM9235922073414.3-0.9969

145.56 €

1 4 Days 13051.2POM102401022083614.3-1.2350

71.91 €

1 4 Days 8633.2stainless steel64156420225.71214.90.6277

63.66 €

1 4 Days 8633.2stainless steel64206420425.71214.90.5899

77.76 €

1 4 Days 9535.5stainless steel70257020527.31415.80.8050

102.53 €

1 4 Days 10840.1stainless steel83308320630.71417.90.9890

126.81 €

1 4 Days 11744.4stainless steel9235922073414.3191.2640

145.56 €

1 4 Days 13051.2stainless steel102401022083614.3211.6780

Loading...

  1. 1

Basic information

Main material stainless steel Item Pillow Block Bearing Version 1 flange bearing
Steel code 1.4301 RoHS yes PL Edelstahl yes

Tech Support