Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 | B | H | L | H2 | L1 | Component material | D3 | D=internal diameter | E1 | E=Hole spacing | Housing | L2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.11 € | 1 | 4 Days | 33.3 | 126.1 | 64.4 | 38.2 | 15 | 31 | POM | 13 | 12 | 19 | 95 | 201 | 13 | 0.6299 | ||
78.80 € | 1 | 4 Days | 33.3 | 126.1 | 64.4 | 38.2 | 15 | 31 | POM | 13 | 15 | 19 | 95 | 202 | 13 | 0.6383 | ||
73.29 € | 1 | 4 Days | 33.3 | 126.1 | 64.4 | 38.2 | 15 | 31 | POM | 13 | 20 | 19 | 95 | 204 | 13 | 0.6282 | ||
82.11 € | 1 | 4 Days | 33.3 | 126.1 | 64.4 | 38.2 | 15 | 31 | stainless steel | 13 | 12 | 19 | 95 | 201 | 13 | 0.7928 | ||
82.23 € | 1 | 4 Days | 36.5 | 140.6 | 69.7 | 38.2 | 18.3 | 34 | POM | 13 | 25 | 21 | 105 | 205 | 13 | 0.7500 | ||
118.36 € | 1 | 4 Days | 43 | 165 | 83.2 | 48.2 | 19 | 38.1 | POM | 17 | 30 | 21 | 121 | 206 | 17 | 1.2100 | ||
139.86 € | 1 | 4 Days | 47.6 | 167 | 94 | 48 | 19 | 42.9 | POM | 17 | 35 | 21 | 127 | 207 | 17 | 1.3550 | ||
163.56 € | 1 | 4 Days | 49.2 | 184 | 100 | 54 | 19 | 49.2 | POM | 17 | 40 | 23 | 137 | 208 | 17 | 1.6720 | ||
78.80 € | 1 | 4 Days | 33.3 | 126.1 | 64.4 | 38.2 | 15 | 31 | stainless steel | 13 | 15 | 19 | 95 | 202 | 13 | 0.7721 | ||
73.29 € | 1 | 4 Days | 33.3 | 126.1 | 64.4 | 38.2 | 15 | 31 | stainless steel | 13 | 20 | 19 | 95 | 204 | 13 | 0.7280 | ||
82.23 € | 1 | 4 Days | 36.5 | 140.6 | 69.7 | 38.2 | 15.7 | 34 | stainless steel | 13 | 25 | 19 | 105 | 205 | 13 | 0.8955 | ||
118.36 € | 1 | 4 Days | 43 | 165 | 83.2 | 48.2 | 18.3 | 38.1 | stainless steel | 17 | 30 | 21 | 121 | 206 | 17 | 1.4390 | ||
139.86 € | 1 | 4 Days | 47.6 | 167 | 94 | 48 | 19 | 42.9 | stainless steel | 17 | 35 | 21 | 127 | 207 | 17 | 1.7150 | ||
163.56 € | 1 | 4 Days | 49.2 | 184 | 100 | 54 | 19 | 49.2 | stainless steel | 17 | 40 | 23 | 137 | 208 | 17 | 2.1030 |
Loading...
Main material | stainless steel | Item | Pillow Block Bearing | Version 1 | pedestal bearing |
---|---|---|---|---|---|
Steel code | 1.4301 | RoHS | yes | PL Edelstahl | yes |
Configure
Basic Attributes
H1
B
H
L
H2
L1
Component material
D3
D=internal diameter
E1
E=Hole spacing
Housing
L2
Filter by standard shipping days
Optional Attributes