Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21334-40-0300 |
21334-40-0350 |
21334-40-0400 |
21334-40-0450 |
21334-40-0500 |
21334-40-0550 |
21334-40-0600 |
21334-40-0650 |
21334-40-0700 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A1 | A2 | L=Length | Loading per pair kg | Travel S | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
53.27 € | 1 | 4 Days | 200 | 200 | 300 | 55 | 325 | 1.2300 | ||
55.05 € | 1 | 4 Days | 250 | 250 | 350 | 57 | 374 | 1.4500 | ||
56.36 € | 1 | 4 Days | 300 | 300 | 400 | 58 | 424 | 1.6600 | ||
59.41 € | 1 | 4 Days | 350 | 350 | 450 | 59 | 473 | 1.8700 | ||
61.81 € | 1 | 4 Days | 400 | 400 | 500 | 60 | 522 | 2.0700 | ||
63.47 € | 1 | 4 Days | 450 | 450 | 550 | 60 | 571 | 2.3100 | ||
64.96 € | 1 | 4 Days | 500 | 500 | 600 | 59 | 620 | 2.5200 | ||
66.39 € | 1 | 4 Days | 550 | 550 | 650 | 57 | 670 | 2.7200 | ||
67.23 € | 1 | 4 Days | 600 | 600 | 700 | 55 | 731 | 2.9300 |
Loading...
Main material | steel | Surface finish body | galvanised | Assembly | side mounting |
---|---|---|---|---|---|
A | 50 | B=Width | 12.7 | H=Height | 50.8 |
Item | Telescopic Rail | Packaging type | 1 piece = 1 pair | Product type | standard |
Version 1 | over extension | PL Edelstahl | no |
Configure
Basic Attributes
A1
A2
L=Length
Loading per pair kg
Travel S
Filter by standard shipping days
Optional Attributes