Keyless locking coupling, form D steel (23354)

Keyless locking coupling, form D steel (23354)
· For medium torques

· For shaft diameter from 5 to 50 mm

· Recessed mounting possible

· Self-centring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23354-0516
23354-0616
23354-063516
23354-0717
23354-0818
23354-0920
23354-095320
23354-1020
23354-1122
23354-1222
23354-1426
23354-1528
23354-1632
23354-1735
23354-1835
23354-1935
23354-2038
23354-2240
23354-2447
23354-2547
23354-25447
23354-2850
23354-3055
23354-3255
23354-3560
23354-3865
23354-4065
23354-4275
23354-4575
23354-4880
23354-5080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B L2 L1 Max. axial force F kN with tightening torque MS Surface pressure on shaft P
(N/mm²)
No. of screws D1=Shaft diameter Surface pressure on hub P
(N/mm²)
Tightening torque MS
(Nm)
D=internal diameter Max. torque M Nm with tightening torque MS X min.
(mm)
250 K min.
(mm)
280 K min.
(mm)
320 K min.
(mm)
400 K min.
(mm)
200 K min.
(mm)
Elasticity limit Re (N/mm²) of the hub material K min mm 200 / 250 / 280 / 320 / 400 Weight in kg (ERP)
(kg)

23.64 €

1 4 Days 13.511-21503 x M2.516551.256-------0.0132

23.64 €

1 4 Days 13.51110.521503 x M2.516551.2661518.6518.6118.618.4519.0619.06 / 18.65 / 18.61 / 18.0.0118

23.64 €

1 4 Days 13.511-21403 x M2.516551.26.356-------0.0116

24.61 €

1 4 Days 13.511-21253 x M2.517551.278-------0.0137

24.61 €

1 4 Days 13.51110.52.51103 x M2.518501.28101520.6420.6420.6420.0821.121.1 / 20.64 / 20.64 / 20.60.0150

24.73 €

1 4 Days 15.51312.531203 x M2.520551.29151523.8323.2623.2623.2623.8323.83 / 23.83 / 23.26 / 23.0.0215

24.73 €

1 4 Days 15.513-31103 x M2.520551.29.5315-------0.0204

24.73 €

1 4 Days 15.51312.531103 x M2.520551.210151523.2623.2623.2623.0323.8323.83 / 23.26 / 23.26 / 23.0.0236

29.45 €

1 4 Days 15.513-31003 x M2.522501.21118-------0.0229

29.45 €

1 4 Days 15.51312.53903 x M2.522501.212201525.2325.2325.2325.0125.7925.79 / 25.23 / 25.23 / 25.0.0220

31.78 €

1 4 Days 201716.551054 x M326552.114352030.2430.2430.2429.9430.9830.98 / 30.24 / 30.24 /30.20.0390

31.78 €

1 4 Days 201716.551004 x M328502.115402032.1132.1132.1131.8332.8332.83 / 32.11 / 32.11 / 32.0.0440

34.72 €

1 4 Days 211716.581304 x M432654.916702038.2738.2738.2737.8339.439.4 /38.27 / 38.27 / 38.270.0700

36.82 €

1 4 Days 2521-81204 x M435604.91775-------0.0956

36.82 €

1 4 Days 25212081154 x M435604.918802541.2841.2841.2840.8442.3942.39 / 41.28 / 41.28 /41.20.0870

36.82 €

1 4 Days 2521-81104 x M435604.91985-------0.0879

38.47 €

1 4 Days 262120151404 x M538759.7201502546.7646.7646.7646.1348.3748.37 / 46.76 / 46.76 / 46.0.1080

49.36 €

1 4 Days 262120141304 x M540709.7221602548.5248.5248.5247.9250.0850.08 / 48.52 / 48.52 / 48.0.1177

56.93 €

1 4 Days 322625201404 x M6477517242503057.8357.8357.8357.0559.8359.83 / 57.83 / 57.83 / 57.0.2000

56.93 €

1 4 Days 322625201354 x M6477517252603057.8357.8357.8357.0559.8359.83 / 57.83 / 57.83 / 57.0.1930

59.02 €

1 4 Days 3226-201304 x M647751725.4265-------0.1915

64.63 €

1 4 Days 322625301856 x M65010017284403066.1466.1466.1464.9169.3369.33 / 66.14 / 66.14 / 66.0.2120

71.33 €

1 4 Days 322625301756 x M6559517304703071.6971.6971.6970.4474.9574.95 / 71.69 / 71.69 / 71.0.2548

74.46 €

1 4 Days 322625301656 x M6559517325003071.6971.6971.6970.4474.9574.95 / 71.69 / 71.69 / 71.0.2500

77.72 €

1 4 Days 372928401658 x M6609517357303078.2178.2178.2176.8481.7681.76 / 78.21 / 78.21 /78.20.3635

92.23 €

1 4 Days 3729-401558 x M665901738800-------0.0941

92.90 €

1 4 Days 3729-401458 x M665901740840-------0.3909

99.72 €

1 4 Days 4436-551656 x M8759041421200-------0.7043

99.72 €

1 4 Days 4436-551556 x M8759041451300-------0.6506

105.47 €

1 4 Days 4436-751958 x M88011541481850-------0.7578

123.72 €

1 4 Days 4436-751858 x M88011541501900-------0.7199

Loading...

  1. 1

Basic information

Main material steel Item Keyless Locking Coupling Form D
RoHS yes

Tech Support