Keyless locking coupling, form A steel (23350)

Keyless locking coupling, form A steel (23350)
· For medium torques

· No axial shift

· For shaft diameter from 8 to 85 mm

· Self-centring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23350-0815
23350-0916
23350-1016
23350-1118
23350-1218
23350-1423
23350-1524
23350-1624
23350-1826
23350-1927
23350-2028
23350-2232
23350-2434
23350-2534
23350-2839
23350-3041
23350-3243
23350-3547
23350-3850
23350-4053
23350-4255
23350-4559
23350-4862
23350-5065
23350-5571
23350-6077
23350-6584
23350-7090
23350-7595
23350-80100
23350-85106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L3 B L2 L1 Max. axial force F kN with tightening torque MS Surface pressure on shaft P
(N/mm²)
No. of screws D1=Shaft diameter Surface pressure on hub P
(N/mm²)
Tightening torque MS
(Nm)
D=internal diameter D2=Flange diameter Max. torque M Nm with tightening torque MS X min.
(mm)
250 K min.
(mm)
280 K min.
(mm)
320 K min.
(mm)
400 K min.
(mm)
200 K min.
(mm)
Elasticity limit Re (N/mm²) of the hub material K min mm 200 / 250 / 280 / 320 / 400 Weight in kg (ERP)
(kg)

19.25 €

1 4 Days 2630-1272304 x M415120482730-------0.0556

19.25 €

1 4 Days 2731-1471704 x M416100492834-------0.0656

19.40 €

1 4 Days 2731-1471604 x M4161004102837-------0.0621

20.24 €

1 4 Days 2731-14101804 x M4181105113251-------0.0811

20.44 €

1 4 Days 2731-14101554 x M4181105123256-------0.0772

20.56 €

1 4 Days 2731-14101404 x M423855143865-------0.1181

20.73 €

1 4 Days 3642-16171803 x M624115171544110-------0.2215

21.13 €

1 4 Days 3642-16171703 x M624115171644120-------0.2167

21.74 €

1 4 Days 3844-18221804 x M626135171847180-------0.2608

21.90 €

1 4 Days 3844-18221704 x M627125171948190-------0.2524

22.41 €

1 4 Days 38443118211504 x M62811517204920030575451476464 / 57 / 54 / 51 / 470.2446

23.90 €

1 4 Days 4551-25211154 x M63280172253230-------0.3361

24.04 €

1 4 Days 4551-25211054 x M63475172455255-------0.3546

25.02 €

1 4 Days 45513825211004 x M6347517255525530565451486262/ 56 / 54 / 51 / 480.3526

25.31 €

1 4 Days 4551-25311105 x M63980172860370-------0.4193

25.99 €

1 4 Days 45513825311256 x M6419017306247530716866607878 / 71 / 68 / 66 / 600.4329

26.92 €

1 4 Days 5056-3031956 x M64375173264505-------0.4872

29.38 €

1 4 Days 50564330421208 x M6479017356874030827875699090 / 82 / 78 / 75 /690.5651

31.99 €

1 4 Days 5056-30421108 x M65085173871800-------0.5897

33.12 €

1 4 Days 52584332531108 x M6538517407495030878380759494 / 87 / 83 / 80 / 750.6582

39.83 €

1 4 Days 5258-32781058 x M65580174277995-------0.7059

44.30 €

1 4 Days 64725740781308 x M8591004145851750351081039790119119 / 108 / 103 / 97 / 901.0290

49.51 €

1 4 Days 6472-40781208 x M862954148871870-------1.0790

50.74 €

1 4 Days 748262509711510 x M8659041509124303511911410899132132 / 119 / 114 / 108 / 991.2940

58.15 €

1 4 Days 7482-509710510 x M871804155982670-------1.5150

70.67 €

1 4 Days 74826750979510 x M877754160103292035125120115108137137 / 125 / 120 / 115 / 1081.6570

77.22 €

1 4 Days 7482-50979010 x M8847041651103160-------1.9140

105.11 €

1 4 Days 91101-60123858 x M10907083701194330-------2.7400

123.87 €

1 4 Days 91101-60142909 x M10957583751265310-------2.9600

136.97 €

1 4 Days 96106-6519011012 x M101008583801317580-------3.3100

147.12 €

1 4 Days 96106-6519010012 x M101068083851377990-------3.5400

Loading...

  1. 1

Basic information

Main material steel Item Keyless Locking Coupling Form A
RoHS yes

Tech Support