Oldham shaft coupling clamping with grub screw (23032)

Oldham shaft coupling clamping with grub screw (23032)
· Robust

· Clamping with threaded pins ensures markedly shorter assembly times

· Free of play

· Simple assembly (push-fit system)

· Short construction length

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23032-0016
23032-0020
23032-0025
23032-0032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1/D2=fastening hole L3 L=Length D4=Outside diameter L1 Moment of inertia
(10⁻³ kgm²)
D1/D2 max. Static resistance to torsion
(Nm/arcmin)
Max. lateral shaft displacement D1/D2 min. Tightening torque of screws
(Nm)
max. rpm Nominal torque
(Nm)
Size C (DIN 916) Weight in kg (ERP)
(kg)

59.09 €

1 4 Days 42.3181680.00246.350.0191418000116M30.0075

65.91 €

1 4 Days 42.5202090.08180.0351.541.770001.520M40.0270

77.83 €

1 4 Days 5325.52511.50.018100.058251.760002.525M40.0356

102.98 €

1 4 Days 84323214.50.067140.182.5844800732M50.0613

Loading...

  1. 1

Basic information

Version 1 clamping with grub screw Component material polyacetal Main material aluminium
Item Oldham Shaft Coupling Version 2 mini Max. angular shaft displacement
RoHS yes

Tech Support