Oldham shaft coupling with radial clamping hub (23030)

Oldham shaft coupling with radial clamping hub (23030)
· Robust

· Radially actuated clamp hub ensures markedly shorter assembly times

· Free of play

· Simple assembly (push-fit system)

· Short construction length

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23030-0016
23030-0020
23030-0025
23030-0032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1/D2=fastening hole L3 L=Length D4=Outside diameter L1 D1/D2 max. Static resistance to torsion
(Nm/arcmin)
Max. lateral shaft displacement D1/D2 min. Tightening torque of screws
(Nm)
max. rpm Nominal torque
(Nm)
Size C DIN 912-10.9 A Moment of inertia
(10⁻⁶ kgm²)
Weight in kg (ERP)
(kg)

97.97 €

1 4 Days 3321169.560.0191318000116M2.650.00320.0091

100.45 €

1 4 Days 5322.5201080.0351.55170001.520M2.66.50.00820.0205

118.06 €

1 4 Days 6.354272512100.05826.351.560002.525M380.0260.0269

143.16 €

1 4 Days 85353216140.182.582.54800732M4110.0830.0638

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Component material polyacetal Main material aluminium
Item Oldham Shaft Coupling Version 2 mini Max. angular shaft displacement
RoHS yes

Tech Support